Socket equipped with LED and protection circuit, Harmony, for RSL1 relays, spring terminals, 12...24V AC DC

RSLZRA1
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

How to Video

Promotional Video

Product Details

Activity IDSIG
Pincode Group default
Part Number RSLZRA1
Rated current 6:00 AM
[Ith] conventional free air thermal current 6:00 AM
[Uc] control circuit voltage 12 V, 24 V
[Uimp] rated impulse withstand voltage 3.6 kV
ambient air temperature for storage -40-85 °C
CAD overall depth 101 mm
CAD overall height 78.6 mm
CAD overall width 6.2 mm
compatibility code RSLZ
connections - terminals spring terminals
contact terminal arrangement separate
device short name RSLZ
dielectric strength 2500 V
fixing mode plastic compression spring (35 mm symmetrical DIN rail)
IP degree of protection IP20 conforming to EN/IEC 60529
marking CE
net weight 0.023 kg
overvoltage category III
pollution degree 3
product certifications GOST, CSA
product or component type socket
range of product Harmony Electromechanical Relays
rated operational voltage limits < 300 V AC
sale per indivisible quantity 10
contacts type and composition 1 C/O
Shape of pin flat
Group of product RSL_SPRING_TERS_12-24
Switching voltage 12 V AC/DC, 24 V AC/DC
Clamping force 10-40 N
ambient air temperature for operation -40-70 °C
standards UL 508, IEC 61984
product compatibility plug-in relay RSL with 1 C/O contact at 12 V DC, plug-in relay RSL with 1 C/O contact at 24 V DC
Device Presentation basic element

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Socket equipped with LED and protection circuit, Harmony, for RSL1 relays, spring terminals, 12...24V AC DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Harmony, Socket equipped with LED and protection circuit, for RSL1 relays, srew connector, 12...24 V AC/DC
RSLZVA1

In stock

AED 35.00
AED 55.48