
calcActive())">
SMAT TV, FM, F socket DG
E8733SMATV_DG
AEDÂ 160.58
AEDÂ 123.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8733SMATV_DG
SMAT TV, FM, F socket DG
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
SMAT TV, FM, F socket DG
AEDÂ 160.58
AEDÂ 123.00
Product Details
Part Number | E8733SMATV_DG |
---|---|
Activity | HDCWD |
Colour | dark grey |
device application | communication |
device mounting | flush, surface |
Device Presentation | complete product |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
product or component type | TV/FM socket |
range | AvatarOn |
range of product | AvatarOn C |
Tv Socket Type | TV/SAT |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account