single light block for test light function 12V
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
single light block for test light function 12V
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | ZBZG156 |
[Us] rated supply voltage | 12 V |
ambient air temperature for storage | -40-70 °C |
net weight | 0.01 kg |
product certifications | LROS (Lloyds register of shipping), UL listed, DNV, BV, CSA, GL |
product or component type | block for test light |
range of product | Harmony XB4, Harmony XB5 |
shock resistance | 30 gn for 18 ms conforming to IEC 60068-2-27, 50 gn for 11 ms conforming to IEC 60068-2-27 |
Customizable | 0 |
Light block type | single block for test light function |
vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -25-70 °C |
standards | UL 508, EN 60947-5-5, EN 60947-1, EN 60947-5-4, IEC 60947-5-1, IEC 60947-5-5, IEC 60947-5-4, CSA C22.2 No 14, IEC 60947-1, EN 60947-5-1, JIS C 4520 |
product compatibility | integral LED, BA 9s |
Electrical Connection | 1 wire |
Electrical Shock Protection Class | class I for Harmony XB4 conforming to IEC 60536, class II for Harmony XB5 conforming to IEC 60536 |
Material | plastic |