single contact block with body/fixing collar 1NO faston connector
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
single contact block with body/fixing collar 1NO faston connector
Excl. Tax
Excl. Tax
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | ZB6Z1B |
[Us] rated supply voltage | <= 250 V |
ambient air temperature for storage | -40-70 °C |
CAD overall depth | 40 mm |
CAD overall height | 18 mm |
CAD overall width | 18 mm |
compatibility code | ZB6 |
connections - terminals | Faston connector, Faston connector, connection size: 2.8 x 0.5 mm |
contact operation | slow-break |
contacts material | silver alloy (Ag/Ni) |
device short name | ZB6 |
electrical reliability | λ = 10exp(-8) at 5 V and 1 mA with confidence level of 90 % conforming to IEC 60947-5-4 |
fixing collar material | plastic |
IP degree of protection | IP65 conforming to IEC 60529 |
net weight | 0.004 kg |
positive opening | with conforming to EN/IEC 60947-5-1 appendix K |
product certifications | GOST, UL, CCC, CSA |
product or component type | complete body for push-buttons or selector switches |
protective treatment | TC |
range of product | Harmony XB6 |
sale per indivisible quantity | 1 |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
short-circuit protection | 6 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
Terminals description ISO n°1 | (13-14)NO |
contacts type and composition | 1 NO |
Contacts usage | standard |
Operating force | 1.6 N NO changing electrical state |
Operating travel | 2 mm (NO changing electrical state), 4.3 mm (total travel) |
vibration resistance | +/- 3 mm (f= 2-500 Hz) conforming to IEC 60068-2-6, 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -25-70 °C |
standards | JIS C 852, EN/IEC 60947-5-5, EN/IEC 60947-1, CSA C22.2 No 14, EN/IEC 60947-5-1, UL 508, JIS C 4520 |
[Ie] rated operational current | 3 A at 120 V, AC-15, B300, 1.5 A at 240 V, AC-15, B300, 0.1 A at 250 V, DC-13, R300, 0.22 A at 125 V, DC-13, R300 |
Electrical Shock Protection Class | class II conforming to IEC 61140 |
Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |