single contact block for head Ø22 1NO silver alloy spring clamp terminals

ZBE1015
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

How to Video

Promotional Video

Product Details

Activity IDSIG
Pincode Group default
Part Number ZBE1015
[Ith] conventional free air thermal current 10 A conforming to EN/IEC 60947-5-1
[Ui] rated insulation voltage 600 V (pollution degree 3) conforming to EN 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 60947-1
ambient air temperature for storage -40-70 °C
compatibility code ZBE
connections - terminals spring clamp terminals
contact operation slow-break
contacts material silver alloy (Ag/Ni)
device short name ZBE
IP degree of protection IP20 conforming to IEC 60529
mechanical durability 10000000 cycles
net weight 0.011 kg
positive opening without
product certifications GOST, BV, CCC, DNV, GL, LROS (Lloyds register of shipping), UL, CSA
product or component type contact block
protective treatment TH
range of product Harmony XB5, Harmony XB4
sale per indivisible quantity 4
shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
short-circuit protection 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
contacts type and composition 1 NO
Contacts usage standard contacts
Operating force 2.3 N NO changing electrical state
Operating travel 2.6 mm (NO changing electrical state), 4.3 mm (total travel)
Electrical composition code C11 (quantity <= 3 ), C14 (quantity <= 2 ), M10 (quantity <= 2 )
Contact block type single
Mounting of block front mounting
vibration resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation -40-70 °C
standards JIS C8201-5-1, EN/IEC 60947-1, EN/IEC 60947-5-4, EN/IEC 60947-5-1, CSA C22.2 No 14, UL 508, JIS C8201-1
[Ie] rated operational current 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1, 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1, 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
Device Presentation basic element
Electrical Durability 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: single contact block for head Ø22 1NO silver alloy spring clamp terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

metal fixing collar pillar for electrical block
ZB4BZ009

In stock

body fixing collar for electrical block
ZB5AZ009

In stock

tightening tool for fixing nut
ZB5AZ905

Out of stock