Single contact block for head Ø22, 1 NC

ZA2EE102
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

How to Video

Product Details

Activity IDSIG
Pincode Group default
Part Number ZA2EE102
[Ith] conventional free air thermal current 10 A conforming to EN/IEC 60947-5-1
[Ui] rated insulation voltage 600 V (pollution degree 3) conforming to EN 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 60947-1
ambient air temperature for storage -40-70 °C
compatibility code ZA2E
connections - terminals , <= 2 x 1.5 mm² conforming to EN 60947-1, , <= 1 x 2.5 mm² conforming to EN 60947-1, , >= 1 x 0.5 mm² conforming to EN 60947-1, Faston terminals, connection size: 6.3 mm conforming to EN 60947-1
contact operation slow-break
contacts material silver alloy (Ag/Ni)
device short name ZA2E
IP degree of protection IP20 conforming to IEC 60529
mechanical durability 1500000 cycles
positive opening without
product certifications CCC, CE
product or component type contact block
protective treatment TC
range of product Easy Harmony XA2
short-circuit protection 10 A fuse type gL conforming to IEC 60269-1
tightening torque 0.8-0.8 N.m
contacts type and composition 1 NC
Contacts usage standard contacts
Contact block type single
ambient air temperature for operation -25-55 °C
standards EN/IEC 60947-1, IEC 60529, EN/IEC 60947-5-4, EN/IEC 60947-5-1
[Ie] rated operational current 2 A at 230 V, AC-15, A600 conforming to IEC 60947-5-1, 0.2 A at 110 V, DC-13, Q600 conforming to IEC 60947-5-1
Electrical Durability 500000 cycles, AC-15, 2 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1, 500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to IEC 60947-5-1

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Single contact block for head Ø22, 1 NC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

round red push-button Ø 22 - flush spring return - 1NC
XA2EA42

In stock

red Ø40 Emergency swtiching off push-button Ø22 non trigger - turn release 1NC
XA2ES542

In stock