
calcActive())">
Schneider Electric single contact block for head Ø22 1NO screw clamp terminal, ZENL1111
ZENL1111
AED 16.64
AED 12.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ZENL1111
Schneider Electric single contact block for head Ø22 1NO screw clamp terminal, ZENL1111
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric single contact block for head Ø22 1NO screw clamp terminal, ZENL1111
AED 16.64
AED 12.00
Description
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Activity | IDSIG |
Part Number | ZENL1111 |
[Ith] conventional free air thermal current | 10 A conforming to EN/IEC 60947-5-1 |
[Ui] rated insulation voltage | 600 V (pollution degree 3) conforming to EN/IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
ambient air temperature for storage | -40-70 °C |
compatibility code | ZENL |
connections - terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN/IEC 60947-1 |
contact operation | slow-break |
contacts material | silver alloy (Ag/Ni) |
device short name | ZENL |
electrical reliability | λ < 10exp(-6) at 5 V and 1 mA in clean environment conforming to EN/IEC 60947-5-4, λ < 10exp(-8) at 17 V and 5 mA conforming to EN/IEC 60947-5-4 |
IP degree of protection | IP20 conforming to IEC 60529 |
mechanical durability | 10000000 cycles |
net weight | 0.015 kg |
positive opening | without |
product or component type | contact block |
protective treatment | TH |
range of product | Harmony XAL, Harmony XAPS |
sale per indivisible quantity | 5 |
shape of screw head | cross compatible with Philips no 1 screwdriver, cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
short-circuit protection | 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1 |
tightening torque | 0.8-1.2 N.m conforming to EN 60947-1 |
contacts type and composition | 1 NO |
Assembly style | for customer assembly |
Operating force | 2.3 N NO changing electrical state |
Operating travel | 2.6 mm (NO changing electrical state), 4.3 mm (total travel) |
Electrical composition code | SR1 (quantity <= 3 ), SR2 (quantity <= 2 ), MR1 (quantity <= 2 ) |
Operating torque | 0.05 N.m NO changing electrical state |
Mounting of block | rear mounting |
Maximum resistance across terminals | 25 MOhm |
vibration resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -40-70 °C |
standards | EN/IEC 60947-5-1, CSA C22.2 No 14, EN/IEC 60947-1, UL 508, EN/IEC 60947-5-5, JIS C8201-5-1, EN/IEC 60947-5-4, JIS C8201-1 |
[Ie] rated operational current | 3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1, 6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1, 0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1, 1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1 |
Additional Information | mounting on integrated plate in the box |
Electrical Durability | 1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C, 1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account