single contact block - 1 NO - captive screw clamp terminals - XB5

ZBE101N
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity IDSIG
Pincode Group default
Part Number ZBE101N
[Ith] conventional free air thermal current 10 A conforming to EN/IEC 60947-5-1
[Ui] rated insulation voltage 600 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-1
ambient air temperature for storage -40-70 °C
connections - terminals captive screw clamp terminals, 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1
contact operation slow-break
contacts material AgNi
device short name ZBE
electrical reliability λ < 10exp(-8) at 17 V, 5 mA in clean environment conforming to EN/IEC 60947-5-4
fixing collar material plastic
IP degree of protection IP65 conforming to IEC 529
mechanical durability 5000000 cycles
net weight 0.011 kg
positive opening with (only NO) conforming to EN/IEC 60947-5-1
product certifications UL listed
product or component type contact block with protected terminals
protective treatment standard version
range of product Harmony XB5
sale per indivisible quantity 20
shape of screw head cross compatible with flat Ø 4 mm screwdriver
shock resistance 50 gn conforming to IEC 68-2-27
short-circuit protection 10 A against short-circuits type gG conforming to IEC 269
Terminals description ISO n°1 (13-14)NO
tightening torque 0.8-0.8 N.m conforming to EN/IEC 60947-1
contacts type and composition 1 NO
Contacts usage standard contacts
Operating force 3.8 N
Operating travel 2.6 mm
Torque value 0.14 N.m
Contact block type single
Operating torque 0.14 N.m
vibration resistance 5 gn conforming to IEC 68-2-6
ambient air temperature for operation -20-70 °C
standards IEC 529
Electrical Durability 1000000 cycles, AC-15, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: single contact block - 1 NO - captive screw clamp terminals - XB5
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.