Side Connected Cooling Unit, Climasys CU, Stainless Steel, 600W, 230V, 50/60Hz, IP55

NSYCUX600DG
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This new Side Connected Cooling Unit, designed by Schneider Electric, is perfectly adapted for Automation & Control and Electrical distribution panels, installed in office and industrial indoor environments. It’s smart, compact, and reliable. It can be mounted full / half-flush or surface depending on the space available in the panel or in the room. For international business purpose, it’s compliant to IEC14511 and UL60335-1 & UL60335-2-40. This cooling device is made by Stainless Steel, offering an internal IP55. Its cooling capacity L35-35 is 650W according to EN 14511. Its power voltage is 230V, 50/60Hz, 1 phase. Its native Modbus connectivity is 100% compatible with any Scada system. Remote alarms and operation data makes manufacturing process more dependable with fewer downtimes, with quicker and easier problem fixing, and electrical components expended lifespan. The new Connected Cooling Units are also associated with Software’s and Services, like ProClima Web or IGE XAO suits. By using these tools, in only few minutes, it’s possible to select and optimize one Thermal management solution, and to design one panel (with its enclosures, devices and Thermal solution), with 3D and 2D drawings. Also, the Schneider Electric EcoStruxure Apps and analytics facilitates process supervision with real life data and action recommendations for more efficient operation and maintenance (preventive and predictive).

Product Details

Activity PPUES
Part Number NSYCUX600DG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account