shielded cord set - 40-way terminal - one end flying leads - for X80 I/O - 5 m
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
shielded cord set - 40-way terminal - one end flying leads - for X80 I/O - 5 m
Excl. Tax
Excl. Tax
Product Details
Activity | IDPAC |
---|---|
Pincode Group | default |
Part Number | BMXFCW501S |
Accessory / separate part type | preformed cordset |
net weight | 0.71 kg |
range of product | Modicon X80 |
product compatibility | BMXART0414, BMXART0814 |
Electrical Connection | 1 connector 40 ways module side, 1 free end with color-coded flying leads terminal block analogue sensor |
Cable Length | 5 m |