
calcActive())">
Self-tapping screws, Ø4 mm, hight 10 mm For fixing mounting plates.
NSYAMFSTB
AED 74.59
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYAMFSTB
Self-tapping screws, Ø4 mm, hight 10 mm For fixing mounting plates.
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Self-tapping screws, Ø4 mm, hight 10 mm For fixing mounting plates.
AED 74.59
Description
Thalassa TBP Self-tapping screws. 3 mm diameter, screw length 10 mm. Multi-purpose fixing accessory. For fixing mounting plates. M4 thread type. Set of 100.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYAMFSTB |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account