SCREW TERMINAL, FUSED, FOR 5X20,5X25,5X30 MM CARTRIDGE FUSE, 2PTS, 4M
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
SCREW TERMINAL, FUSED, FOR 5X20,5X25,5X30 MM CARTRIDGE FUSE, 2PTS, 4M
Excl. Tax
Excl. Tax
Product Details
Activity | PPLVS |
---|---|
Pincode Group | default |
Part Number | NSYTRV42SF5 |
fuse size | 5 x 20 mm |
colour | black |
compatibility code | terminal block |
connections - terminals | 1 x screw terminal: upstream, 1 x screw terminal: downstream |
device application | protection |
device short name | TRV |
dielectric strength | 1000 V conforming to IEC 60243-1 |
height | 56.5 mm |
Material | polyamide 6/6: insulating case |
mounting mode | clip-on |
net weight | 18.3 g |
product certifications | cURus, CSA, EAC |
product or component type | terminal block |
Quantity per set | set of 50 |
range | Linergy |
Range Compatibility | Prisma G, Prisma P, Prisma PH, Prisma Pack, Spacial, Kaedra, Pragma, TeSys |
range of product | Linergy |
width | 8.2 mm |
Wire Stripping Length | 8 mm |
Terminal block type | fused disconnect |
Terminal block level | 1 |
Dielectric constant | 3.7 at 1 MHz |
Nominal cross section | 4 mm² |
Creep resistance | 500 CTI (> 400 kB) conforming to IEC 60093, 500 CTI (> 400 kB) conforming to VDE 0303-T30 |
Dielectric loss | 0.01 at 1 MHz conforming to IEC 60250, 0.01 at 1 MHz conforming to VDE 0303-T4 |
Connection position | sideways |
Number of measurement input | 0 |
Resistivity | 10000 Ω.cm conforming to IEC 60093, 10000 Ω.cm conforming to VDE 0303-T30 |
Surface resistance | 1000 MOhm conforming to IEC 60093, 1000 MOhm conforming to VDE 0303-T30 |
ambient air temperature for operation | -40-130 °C conforming to IEC 60216-1, -40-130 °C conforming to VDE 0304-T21 |
product compatibility | Spacial enclosures |
Cable Cross Section | 0.2-4 mm², flexible without cable end, 0.2-4 mm², solid or flexible with cable end |
Tool Type | connection: screwdriver, disconnection: screwdriver |
flame retardance | V0, thickness0.8 mm conforming to UL 94 |
tightening torque | 0.5-0.8 N.m |
Length | 72.5 mm |