SCREW TERMINAL, FEED THROUGH, 2 POINTS, 10MM² , GREY
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
SCREW TERMINAL, FEED THROUGH, 2 POINTS, 10MM² , GREY
Excl. Tax
Excl. Tax
Product Details
Activity | PPLVS |
---|---|
Pincode Group | default |
Part Number | NSYTRV102 |
accessory / separate part category | connection accessory |
colour | grey |
compatibility code | terminal block |
connections - terminals | 1 x screw terminal: upstream (M4), 1 x screw terminal: downstream (M4) |
device short name | TRV |
dielectric strength | 1000 V conforming to IEC 60243-1 |
height | 47.5 mm |
Material | polyamide 6/6: insulating case, copper alloy: connector and screw, copper alloy: commoning link, chromium-nickel steel: spring |
mounting mode | clip-on |
net weight | 18 g |
product certifications | IEC-Ex, LR, VDE, EAC, DNV, GL, cURus, ATEX, CSA |
product or component type | terminal block |
Quantity per set | set of 50 |
range | Linergy |
Range Compatibility | Prisma G, Prisma P, Prisma PH, Prisma Pack, Spacial, Kaedra, Pragma, TeSys |
range of product | Linergy |
width | 10.2 mm |
Wire Stripping Length | 10 mm |
Terminal block type | passthrough |
Terminal block level | 1 |
Dielectric constant | 3.7 at 1 MHz |
Nominal cross section | 10 mm² |
Creep resistance | 500 CTI (> 400 kB) conforming to IEC 60093, 500 CTI (> 400 kB) conforming to VDE 0303-T30 |
Dielectric loss | 0.01 at 1 MHz conforming to IEC 60250, 0.01 at 1 MHz conforming to VDE 0303-T4 |
Connection position | sideways |
Number of measurement input | 2 |
Resistivity | 10000 MΩ.m conforming to IEC 60093, 10000 MΩ.m conforming to VDE 0303-T30 |
Surface resistance | 1000 GΩ conforming to IEC 60093, 1000 GΩ conforming to VDE 0303-T30 |
ambient air temperature for operation | -40-130 °C conforming to IEC 60216-1, -40-130 °C conforming to VDE 0304-T21 |
product compatibility | Spacial enclosures |
Cable Cross Section | 0.2-10 mm², solid cable with cable end, 0.2-10 mm², flexible cable with cable end, 0.5-16 mm², solid cable without cable end, 0.5-16 mm², flexible cable without cable end |
Tool Type | connection: screwdriver, disconnection: screwdriver |
flame retardance | V0, thickness0.8 mm conforming to UL 94 |
tightening torque | 1.5-1.8 N.m |
Length | 47.7 mm |