SCREW TERMINAL, FEED THROUGH, 2 POINTS, 10MM² , GREY

NSYTRV102
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity PPLVS
Pincode Group default
Part Number NSYTRV102
accessory / separate part category connection accessory
colour grey
compatibility code terminal block
connections - terminals 1 x screw terminal: upstream (M4), 1 x screw terminal: downstream (M4)
device short name TRV
dielectric strength 1000 V conforming to IEC 60243-1
height 47.5 mm
Material polyamide 6/6: insulating case, copper alloy: connector and screw, copper alloy: commoning link, chromium-nickel steel: spring
mounting mode clip-on
net weight 18 g
product certifications IEC-Ex, LR, VDE, EAC, DNV, GL, cURus, ATEX, CSA
product or component type terminal block
Quantity per set set of 50
range Linergy
Range Compatibility Prisma G, Prisma P, Prisma PH, Prisma Pack, Spacial, Kaedra, Pragma, TeSys
range of product Linergy
width 10.2 mm
Wire Stripping Length 10 mm
Terminal block type passthrough
Terminal block level 1
Dielectric constant 3.7 at 1 MHz
Nominal cross section 10 mm²
Creep resistance 500 CTI (> 400 kB) conforming to IEC 60093, 500 CTI (> 400 kB) conforming to VDE 0303-T30
Dielectric loss 0.01 at 1 MHz conforming to IEC 60250, 0.01 at 1 MHz conforming to VDE 0303-T4
Connection position sideways
Number of measurement input 2
Resistivity 10000 MΩ.m conforming to IEC 60093, 10000 MΩ.m conforming to VDE 0303-T30
Surface resistance 1000 GΩ conforming to IEC 60093, 1000 GΩ conforming to VDE 0303-T30
ambient air temperature for operation -40-130 °C conforming to IEC 60216-1, -40-130 °C conforming to VDE 0304-T21
product compatibility Spacial enclosures
Cable Cross Section 0.2-10 mm², solid cable with cable end, 0.2-10 mm², flexible cable with cable end, 0.5-16 mm², solid cable without cable end, 0.5-16 mm², flexible cable without cable end
Tool Type connection: screwdriver, disconnection: screwdriver
flame retardance V0, thickness0.8 mm conforming to UL 94
tightening torque 1.5-1.8 N.m
Length 47.7 mm

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: SCREW TERMINAL, FEED THROUGH, 2 POINTS, 10MM² , GREY
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.