Safety module, Harmony Safety Automation, Cat.4, features XPSUAF + PNP/NPN, safety mat, 48-240v AC/DC, screw
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Safety module, Harmony Safety Automation, Cat.4, features XPSUAF + PNP/NPN, safety mat, 48-240v AC/DC, screw
Excl. Tax
Excl. Tax
Product Details
Activity | IDMST |
---|---|
Pincode Group | default |
Part Number | XPSUAK32AP |
[Ith] conventional free air thermal current | 8:00 AM |
[Ui] rated insulation voltage | 250 V (pollution degree 2) conforming to EN/IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 4 kV overvoltage category II conforming to EN/IEC 60947-1 |
[Us] rated supply voltage | 48...240 V AC/DC - 10...10 % |
associated fuse rating | 10 A gG for NO relay output circuit conforming to IEC 60947-1 |
auxiliary contact composition | 2 NO + 1 NC |
connections - terminals | removable screw terminal block, 0.2...2.5 mm² solid or flexible, removable screw terminal block, 0.25...2.5 mm² flexible with ferrule single conductor, removable screw terminal block, 0.2...1.5 mm² solid or flexible twin conductor, removable screw terminal block, 2 x 0.25...1 mm² flexible with ferrule without cable end, with bezel, removable screw terminal block, 2 x 0.5...1.5 mm² flexible with ferrule with cable end, with bezel |
depth | 120 mm |
height | 100 mm |
input protection type | internal, electronic |
IP degree of protection | IP20 (terminals) conforming to EN/IEC 60529, IP40 (housing) conforming to EN/IEC 60529, IP54 (mounting area) conforming to EN/IEC 60529 |
mounting support | 35 mm symmetrical DIN rail |
net weight | 0.200 kg |
product certifications | TÃœV, cULus |
product or component type | safety module |
range of product | Harmony Safety Automation |
relative humidity | 5-95 % non-condensing |
width | 22.5 mm |
Type of start | automatic/manual/monitored |
Power consumption in VA | 6.5 VA 240 V AC 50/60 Hz |
Input compatibility | normally closed circuit conforming to ISO 14119, XC limit switch conforming to ISO 14119, mechanical contact conforming to ISO 14119, normally closed circuit conforming to ISO 13850, antivalent pair conforming to ISO 14119, OSSD pair conforming to IEC 61496-1-2, 3-wire proximity sensors PNP |
Minimum output current | 10 mA for relay output |
Function of module | emergency stop button with 2 NC contacts, guard monitoring with 1 or 2 limit switches, monitoring 2 PNP sensors, magnetic switch monitoring, light curtain monitoring, RFID switch, monitoring of electro-sensitive protection equipment (ESPE), sensing mat/edges, proximity sensor monitoring, monitoring 1 PNP + 1 NPN sensor |
Safety level | can reach PL e/category 4 for normally open relay contact conforming to ISO 13849-1, can reach SILCL 3 for normally open relay contact conforming to IEC 62061, can reach SIL 3 for normally open relay contact conforming to IEC 61508, can reach PL c/category 1 for normally closed relay contact conforming to ISO 13849-1, can reach SILCL 1 for normally closed relay contact conforming to IEC 62061, can reach SIL 1 for normally closed relay contact conforming to IEC 61508 |
Minimum output voltage | 12 V for relay output |
Input/output type | semiconductor pulsed diagnostic output 24 V DC, 20 mA Z1, not safety-related |
Safety module name | XPSUAK |
Number of inputs | 2 safety input 24 V DC 5 |
Maximum line resistance | 500 Ohm |
Safety module application | monitoring antivalent contacts, for emergency stop, guard and light curtain monitoring, monitoring of pressure-sensitive 4-wire protective devices |
Electrical circuit type | NC pair, PNP pair, antivalent pair, OSSD pair |
Synchronisation time between inputs | 0.5 s, 2 s, 4 s |
ambient air temperature for operation | -25-55 °C |
standards | IEC 60947-5-1, IEC 61508-1 functional safety standard, IEC 61508-2 functional safety standard, IEC 61508-3 functional safety standard, IEC 61508-4 functional safety standard, IEC 61508-5 functional safety standard, IEC 61508-6 functional safety standard, IEC 61508-7 functional safety standard, ISO 13849-1 functional safety standard, IEC 62061 functional safety standard |
[Ie] rated operational current | 5 A AC-1 for normally open relay contact, 3 A AC-15 for normally open relay contact, 5 A DC-1 for normally open relay contact, 3 A DC-13 for normally open relay contact, 3 A AC-1 for normally closed relay contact, 1 A AC-15 for normally closed relay contact, 3 A DC-1 for normally closed relay contact, 1 A DC-13 for normally closed relay contact |
safety reliability data | MTTFd > 30 years conforming to ISO 13849-1, Dcavg >= 99 % conforming to ISO 13849-1, PFHd = 1.61E-09 conforming to ISO 13849-1, HFT = 1 conforming to IEC 62061, PFHd = 1.61E-09 conforming to IEC 62061, SFF > 99% conforming to IEC 62061, HFT = 1 conforming to IEC 61508-1, PFHd = 1.61E-09 conforming to IEC 61508-1, SFF > 99% conforming to IEC 61508-1, type = B conforming to IEC 61508-1 |