![S-Classic - 250V 10AX - 1-way switch - 4 gangs - white main product photo](https://eshop-ae.se.com/media/catalog/product/placeholder/default/Image_Placeholder.jpg)
S-Classic - 250V 10AX - 1-way switch - 4 gangs - white
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
S-Classic - 250V 10AX - 1-way switch - 4 gangs - white
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Rated current | 10 AX at 250 V AC |
Part Number | E34/1/2A |
Activity | HDCWD |
Actuator | rocker |
control type | rocker |
depth | 29.1 mm |
device application | control |
device mounting | surface, flush |
Embedding Depth | 12.5 mm |
height | 87 mm |
Material | plate: PC (polycarbonate), white, dolly: PC (polycarbonate), white, base: PA66, black |
Number of Gangs | 4 gangs |
product or component type | switch |
Quantity per set | set of 1 |
range | S-Classic |
range of product | S-Classic |
relative humidity | 0-95 % |
Switch Application | lighting |
Switch Function | 1-way |
width | 87 mm |
ambient air temperature for operation | -5-40 °C |
standards | SS 227-1, GB 16915.1, BS EN 60669-1, IEC 60669-1, MS IEC 60669-1 |