Round yellow push-button Ø 22 - flush spring return - 1NO

XA2EA51
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

How to Video

Product Details

Activity IDSIG
Pincode Group default
Part Number XA2EA51
Weight 46.0 g
Package1 Length*Width*Height 16.0 cm x 11.0 cm x 4.0 cm
Country of Manufacturing China
[Ie] rated operational current 3 A at 240 V, AC-15, A600, 0.27 A at 250 V, DC-13, Q600
[Ith] conventional free air thermal current 10:00 AM
[Ui] rated insulation voltage 600 V conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
ambient air temperature for operation -25-55 °C
ambient air temperature for storage -40-70 °C
bezel material plastic
compatibility code XA2E
connections - terminals screw clamp terminal, <= 2 x 1.5 mm², screw clamp terminal, <= 1 x 2.5 mm², screw clamp terminal, >= 1 x 0.5 mm², Faston terminals, connection size: 6.3 mm
contact operation slow-break
depth 54.7 mm
device short name XA2
electrical durability 500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-4, 500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5
electrical reliability λ < 10exp(-8) at 24 V
fixing center >= 30 x 40 mm (panel) - thickness: 1-5 mm
fixing collar material plastic
fixing mode fixing nut: 2-2.4 N.m
height 42 mm
IK degree of protection IK03 conforming to IEC 60529
IP degree of protection IP65 conforming to IEC 60529
mechanical durability 1500000 cycles
mounting diameter 22 mm
net weight 0.032 kg
operating position any position
operator profile yellow flush
overvoltage category class I conforming to IEC 536
product certifications CCC, CE
product or component type complete push-button
protective treatment TC
range of product Easy Harmony XA2
sale per indivisible quantity 1
shape of signaling unit head round
shock resistance 70 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
short-circuit protection 10 A gL fuse conforming to IEC 60269-1
standards GB 14048.1, IEC 60947-1, IEC 60947-5-1, GB 14048.5
tightening torque 0.8-0.8 N.m
type of operator spring return
vibration resistance 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6
width 30 mm
contacts type and composition 1 NO
vibration resistance 10 gn (f= 40-500 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation -25-55 °C
standards GB 14048.1, IEC 60947-1, IEC 60947-5-1, GB 14048.5
[Ie] rated operational current 3 A at 240 V, AC-15, A600, 0.27 A at 250 V, DC-13, Q600
Electrical Durability 500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-4, 500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Round yellow push-button Ø 22 - flush spring return - 1NO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

round Green push-button Ø 22 - flush spring return - 1NO
XA2EA31

In stock

PB,MARKED FLUSH,1NO
XA2EA3311

In stock

Single contact block for head Ø22, 1 NO
ZA2EE101

In stock

tightening tool for fixing nut
ZB5AZ905

In stock