Residual current circuit breaker (RCCB), Resi9, 2P, 63A, AC type, 100mA
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Residual current circuit breaker (RCCB), Resi9, 2P, 63A, AC type, 100mA
Excl. Tax
Excl. Tax
Description
- This is a Resi9 RCCB residual current circuit breaker (RCCB)
- It is a 2P circuit breaker with In rated current of 63A, AC type protection class and a 100mA earth leakage sensitivity
- This product protects against electrical shock by direct or indirect contact and fire hazards
- As an high sensitivity residual current circuit breaker, it is recommended for all power sockets
- It is also compulsory for all equipment in bathrooms, outdoors
- The Resi9 is targeted to the residential market for individual and collective buildings
- This product is compliant with EN/IEC 61008-2-1 standard
- The (Inc/IΔc) conditional rated short circuit current is 6000 A
- The (Im/IΔm) rated making and breaking capacity is 630A
- The electrical endurance is up to 10000 cycles
- The mechanical endurance is up to 20000 cycles
- The Ue operational voltage is 230VAC
- It is DIN rail mountable
- The width in 9mm pitches is 4
- The product colour is white (RAL9003)
- The dimensions are (W) 36mm x (H) 82mm x (D) 73mm
- It has an IP20 degree of protection
- It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard
- The operating temperature is from -5°C to 40°C
- The storage temperature is from -40°C to 80°C
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | R9R52263 |
[Uimp] rated impulse withstand voltage | 4 kV |
9 Mm Pitches | 4 |
Connection Pitch | 18 mm |
Earth-leakage Protection Class | type AC |
Earth-leakage Protection Time Delay | instantaneous |
Earth-leakage Sensitivity | 100 mA |
overvoltage category | III |
Rated Breaking and Making Capacity | Im 630 A conforming to EN/IEC 61008 |
Rated Conditional Short-circuit Current | Inc 6 kA |
Residual Current Tripping Technology | voltage independent |
Surge Current | 250 A |
Tropicalisation | 2 conforming to IEC 60068-1 |
ambient air temperature for storage | -40-80 °C |
colour | white |
connections - terminals | tunnel type terminals (top or bottom) - 1...35 mm² - rigid, tunnel type terminals (top or bottom) - 1...25 mm² - flexible, tunnel type terminals (top or bottom) - 1...25 mm² - flexible with ferrule |
control type | toggle |
depth | 73 mm |
Electrical Durability | 10000 cycles |
height | 81 mm |
IP degree of protection | IP20 |
mechanical durability | 20000 cycles |
mounting mode | clip-on |
mounting support | DIN rail |
net weight | 200 g |
network frequency | 50/60 Hz |
network type | AC |
Poles Description | 2P |
pollution degree | 2 |
product or component type | residual current circuit breaker (RCCB) |
Quality Labels | EAC |
range | Resi9 |
relative humidity | 95-95 % at 55-55 °C |
width | 36 mm |
Wire Stripping Length | 15 mm for top or bottom connection |
ambient air temperature for operation | -5-40 °C |
standards | EN/IEC 61008-1, EN/IEC 61008-2-1 |
local signalling | ON/OFF indication |
Embedding Depth | 44 mm |
[Ui] rated insulation voltage | 440 V |
tightening torque | 3.5-3.5 N.m top or bottom |