Residual current circuit breaker (RCCB), Resi9, 2P, 63A, AC type, 100mA

R9R52263
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

  • This is a Resi9 RCCB residual current circuit breaker (RCCB)
  • It is a 2P circuit breaker with In rated current of 63A, AC type protection class and a 100mA earth leakage sensitivity
  • This product protects against electrical shock by direct or indirect contact and fire hazards
  • As an high sensitivity residual current circuit breaker, it is recommended for all power sockets
  • It is also compulsory for all equipment in bathrooms, outdoors
  • The Resi9 is targeted to the residential market for individual and collective buildings
  • This product is compliant with EN/IEC 61008-2-1 standard
  • The (Inc/IΔc) conditional rated short circuit current is 6000 A
  • The (Im/IΔm) rated making and breaking capacity is 630A
  • The electrical endurance is up to 10000 cycles
  • The mechanical endurance is up to 20000 cycles
  • The Ue operational voltage is 230VAC
  • It is DIN rail mountable
  • The width in 9mm pitches is 4
  • The product colour is white (RAL9003)
  • The dimensions are (W) 36mm x (H) 82mm x (D) 73mm
  • It has an IP20 degree of protection
  • It becomes IP40 once in modular enclosure according to IEC/EN 60529 standard
  • The operating temperature is from -5°C to 40°C
  • The storage temperature is from -40°C to 80°C

Product Details

Activity HDCFD
Pincode Group default
Part Number R9R52263
[Uimp] rated impulse withstand voltage 4 kV
9 Mm Pitches 4
Connection Pitch 18 mm
Earth-leakage Protection Class type AC
Earth-leakage Protection Time Delay instantaneous
Earth-leakage Sensitivity 100 mA
overvoltage category III
Rated Breaking and Making Capacity Im 630 A conforming to EN/IEC 61008
Rated Conditional Short-circuit Current Inc 6 kA
Residual Current Tripping Technology voltage independent
Surge Current 250 A
Tropicalisation 2 conforming to IEC 60068-1
ambient air temperature for storage -40-80 °C
colour white
connections - terminals tunnel type terminals (top or bottom) - 1...35 mm² - rigid, tunnel type terminals (top or bottom) - 1...25 mm² - flexible, tunnel type terminals (top or bottom) - 1...25 mm² - flexible with ferrule
control type toggle
depth 73 mm
Electrical Durability 10000 cycles
height 81 mm
IP degree of protection IP20
mechanical durability 20000 cycles
mounting mode clip-on
mounting support DIN rail
net weight 200 g
network frequency 50/60 Hz
network type AC
Poles Description 2P
pollution degree 2
product or component type residual current circuit breaker (RCCB)
Quality Labels EAC
range Resi9
relative humidity 95-95 % at 55-55 °C
width 36 mm
Wire Stripping Length 15 mm for top or bottom connection
ambient air temperature for operation -5-40 °C
standards EN/IEC 61008-1, EN/IEC 61008-2-1
local signalling ON/OFF indication
Embedding Depth 44 mm
[Ui] rated insulation voltage 440 V
tightening torque 3.5-3.5 N.m top or bottom

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Residual current circuit breaker (RCCB), Resi9, 2P, 63A, AC type, 100mA
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.