Schneider Electric Domae Residual Current Circuit Breaker Monoconnect 1P+N, 16818
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Domae Residual Current Circuit Breaker Monoconnect 1P+N, 16818
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | 16818 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to IEC 61008-1 |
9 Mm Pitches | 4 |
Comb Busbar and Distribution Block Compatibility | YES |
Connection Pitch | 18 mm between phase and neutral |
Contact Position Indicator | yes |
Device Location in System | outgoer |
Earth-leakage Protection Class | type AC |
Earth-leakage Protection Time Delay | instantaneous |
Earth-leakage Sensitivity | 100 mA |
Neutral Position | left |
Rated Breaking and Making Capacity | Im = 500 A 230 V conforming to IEC 61008-1 |
Rated Conditional Short-circuit Current | Inc 3000 A 40 A |
Residual Current Tripping Technology | electromechanical |
Tropicalisation | 2 conforming to IEC 61008 |
ambient air temperature for storage | -40-60 °C |
compatibility code | DOMAE_RCCB |
connections - terminals | tunnel type terminals (downstream) 1-25 mm² flexible, tunnel type terminals (downstream) 1-35 mm² rigid, tunnel type terminals (upstream) 1-25 mm² flexible, tunnel type terminals (upstream) 1-35 mm² rigid |
control type | toggle |
depth | 76 mm |
device short name | RCCB |
Electrical Durability | 2000 cycles 230 V AC 50 Hz conforming to IEC 61008-1 |
height | 81 mm |
IP degree of protection | IP20 conforming to IEC 60529 |
mechanical durability | 5000 cycles |
mounting mode | fixed |
mounting support | 35 mm symmetrical DIN rail |
net weight | 0.18 kg |
network frequency | 50 Hz |
network type | AC |
operating altitude | 2000 m |
Poles Description | 2P |
product certifications | VDE |
product or component type | residual current circuit breaker (RCCB) |
range | Domae |
range of product | Domae |
width | 36 mm |
ambient air temperature for operation | -5-40 °C |
standards | IEC 60068-1, IEC 60529, IEC 61008-1 |
[Ui] rated insulation voltage | 440 V AC 50 Hz conforming to IEC 61008-1 |