Schneider Electric Remote display terminal, VW3A1006
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Schneider Electric Remote display terminal, VW3A1006
Excl. Tax
Excl. Tax
Product Details
Activity | IDVSD |
---|---|
Pincode Group | default |
Part Number | VW3A1006 |
accessory / separate part category | display and signalling accessory |
accessory / separate part destination | variable speed drive |
Accessory / separate part type | remote terminal |
IP degree of protection | IP54 |
net weight | 0.25 kg |
range of product | Altivar |
Mounting Location | door of enclosure |
Range Compatibility | Altivar Machine ATV320, Altivar 32, Altivar 12, Easy Altivar 310, Altivar 312 Solar, Altivar 312 |