remote cable - 5 m - for graphic display terminal
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
remote cable - 5 m - for graphic display terminal
Excl. Tax
Excl. Tax
Product Details
Activity | IDVSD |
---|---|
Pincode Group | default |
Part Number | VW3A1104R50 |
accessory / separate part category | connection accessory |
accessory / separate part destination | remote graphic display terminal |
Accessory / separate part type | remote cable |
net weight | 0.25 kg |
range of product | Altivar |
product compatibility | VW3M1701, VW3A1101 |
Electrical Connection | 2 male connectors |
Cable Length | 5 m |
Connector Type | RJ45 |
Range Compatibility | Altivar Machine ATV320, Altivar 312, Altivar Machine ATV340, Altivar 61Q, Altivar 61, Altivar 71, Altivar Process ATV600, Altivar 312 Solar, Lexium 32, Altivar Process ATV900, Altivar 32, Altivar 212, Altivar 71Q, Easy Altivar 610 |