RELAY,3A,4C/O, WITH LED,

RXM4LB2JD
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

How to Video

Promotional Video

Product Details

Activity IDSIG
Pincode Group default
Part Number RXM4LB2JD
Country of Manufacturing China
[Ie] rated operational current 3 A (AC-1/DC-1) NO conforming to IEC, 1.5 A (AC-1/DC-1) NC conforming to IEC
Rated current 3:00 AM
[Ithe] conventional enclosed thermal current 3 A at -40-55 °C
[Uc] control circuit voltage 12 V DC
[Ui] rated insulation voltage 250 V conforming to IEC
[Uimp] rated impulse withstand voltage 2.5 kV during 1.2/50 µs conforming to IEC 61810-7
ambient air temperature for operation -40-55 °C
ambient air temperature for storage -40-85 °C
average coil consumption 0.9 W, DC
average resistance 160 Ohm at 23 °C +/- 10 %
CAD overall depth 46 mm
CAD overall height 27 mm
CAD overall width 21 mm
coil interference suppression without
compatibility code RXM
contact operation standard
contacts material silver alloy (Ag/Ni)
control type without push-button
device short name RXM
dielectric strength 2000 V AC between coil and contact with basic insulation, 2000 V AC between poles with basic insulation, 1000 V AC between contacts with micro disconnection
drop-out voltage threshold >= 0.1 Uc DC
electrical durability 100000 cycles for resistive load
IP degree of protection IP40 conforming to EN/IEC 60529
load current 3 A at 250 V AC, 3 A at 28 V DC
maximum switching capacity 750 VA AC, 84 W DC
maximum switching voltage 250 V AC, 28 V DC
mechanical durability 10000000 cycles
minimum switching capacity 170 mW
minimum switching current 10 mA
minimum switching voltage 17 V
net weight 0.035 kg
operating position any position
operating rate <= 1200 cycles/hour under load, <= 18000 cycles/hour no-load
operating time 20 ms between coil de-energisation and making of the Off-delay contact, 20 ms between coil energisation and making of the On-delay contact
pollution degree 2
product or component type plug-in relay
protection category RT I
range of product Harmony Electromechanical Relays
rated operational voltage limits 9.6...13.2 V DC
safety reliability data B10d = 100000
sale per indivisible quantity 10
series name Miniature
shock resistance 30 gn for not operating conforming to EN/IEC 60068-2-27, 10 gn for in operation conforming to EN/IEC 60068-2-27
standards EN/IEC 61810-1 (iss. 2), CE
status LED with
test levels level A group mounting
utilisation coefficient 20%
vibration resistance 3 gn, amplitude = +/- 1 mm (f = 10-50 Hz)operating conforming to EN/IEC 60068-2-6, 6 gn, amplitude = +/- 1 mm (f = 10-50 Hz)not operating conforming to EN/IEC 60068-2-6
contacts type and composition 4 C/O
vibration resistance 3 gn, amplitude = +/- 1 mm (f = 10-50 Hz)operating conforming to EN/IEC 60068-2-6, 6 gn, amplitude = +/- 1 mm (f = 10-50 Hz)not operating conforming to EN/IEC 60068-2-6
status LED with
ambient air temperature for operation -40-55 °C
standards EN/IEC 61810-1 (iss. 2), CE
[Ie] rated operational current 3 A (AC-1/DC-1) NO conforming to IEC, 1.5 A (AC-1/DC-1) NC conforming to IEC
safety reliability data B10d = 100000
Electrical Durability 100000 cycles for resistive load

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: RELAY,3A,4C/O, WITH LED,
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

socket RXZ -mixed contact - 7 A - 250 V - screw clamp - for relay RXM2.., RXM4..
RXZE1M4C

In stock

miniature plug-in relay - Harmony RXM2L - 4 C/O - 12 V DC - 3 A - without LED
RXM4LB1JD

Out of stock

RELAY,3A,4C/O, WITH LED,
RXM4LB2B7

Out of stock

MINIATURE RELAY OPTIMUM 4 CO 24 VDC AND
RXM4LB2BD

In stock