
RELAY,3A,4C/O, WITH LED,
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
RELAY,3A,4C/O, WITH LED,
Description
RXM miniature relays are part of Harmony Electromechanical Relays. This is a plug in relay to be mounted on a RXZE socket. It is a 4 C/O relay with current rating of 3A, control circuit voltage of 36 V DC. It also offers a mechanical indicator where an orange flag indicates the relay contact status. The product is IP40 and has a transparent cover allowing operator to visually inspect the status of contacts. A green LED on the front will illuminate when the relay is on. Status display with LED: clearly signal both in the day and night. Its design is fit for industrial machines, packaging, textile, HVAC, automation control panels, low/medium voltage switchgear, motor controls, PLC Interfaces, power supplies, building or medical equipment, lighting controls. It is a green premium product and conforms to international standard and certifications like IEC, CE. RXM relay need to be used with a RXZE socket RXZE1M4C. To protect against vibrations, metal clamp RXZ410 can be added to the socket. It is sold in lots of 10 and reference includes relay only. The RXMLB plug-in relays are a series of industrial plug-in relays designed for both simple and complex automation systems and available with 2 CO (5A), 4 CO (3A) contacts.
Product Details
Activity | IDSIG |
---|---|
Part Number | RXM4LB2CD |
Country of Manufacturing | China |
[Ie] rated operational current | 3 A (AC-1/DC-1) NO conforming to IEC, 1.5 A (AC-1/DC-1) NC conforming to IEC |
Rated current | 3:00 AM |
[Ithe] conventional enclosed thermal current | 3 A at -40-55 °C |
[Uc] control circuit voltage | 36 V DC |
[Ui] rated insulation voltage | 250 V conforming to IEC |
[Uimp] rated impulse withstand voltage | 2.5 kV during 1.2/50 µs conforming to IEC 61810-7 |
ambient air temperature for operation | -40-55 °C |
ambient air temperature for storage | -40-85 °C |
average coil consumption | 0.9 W, DC |
average resistance | 1500 Ohm at 23 °C +/- 10 % |
CAD overall depth | 46 mm |
CAD overall height | 27 mm |
CAD overall width | 21 mm |
coil interference suppression | without |
compatibility code | RXM |
contact operation | standard |
contacts material | silver alloy (Ag/Ni) |
control type | without push-button |
device short name | RXM |
dielectric strength | 2000 V AC between coil and contact with basic insulation, 2000 V AC between poles with basic insulation, 1000 V AC between contacts with micro disconnection |
drop-out voltage threshold | >= 0.1 Uc DC |
electrical durability | 100000 cycles for resistive load |
IP degree of protection | IP40 conforming to EN/IEC 60529 |
load current | 3 A at 250 V AC, 3 A at 28 V DC |
maximum switching capacity | 750 VA AC, 84 W DC |
maximum switching voltage | 250 V AC, 28 V DC |
mechanical durability | 10000000 cycles |
minimum switching capacity | 170 mW |
minimum switching current | 10 mA |
minimum switching voltage | 17 V |
net weight | 0.036 kg |
operating position | any position |
operating rate | <= 1200 cycles/hour under load, <= 18000 cycles/hour no-load |
operating time | 20 ms between coil de-energisation and making of the Off-delay contact, 20 ms between coil energisation and making of the On-delay contact |
pollution degree | 2 |
product or component type | plug-in relay |
protection category | RT I |
range of product | Harmony Electromechanical Relays |
rated operational voltage limits | 28.8...39.6 V DC |
safety reliability data | B10d = 100000 |
sale per indivisible quantity | 10 |
series name | Miniature |
shock resistance | 30 gn for not operating conforming to EN/IEC 60068-2-27, 10 gn for in operation conforming to EN/IEC 60068-2-27 |
standards | CE, EN/IEC 61810-1 (iss. 2) |
status LED | with |
test levels | level A group mounting |
utilisation coefficient | 20% |
vibration resistance | 3 gn, amplitude = +/- 1 mm (f = 10-50 Hz)operating conforming to EN/IEC 60068-2-6, 6 gn, amplitude = +/- 1 mm (f = 10-50 Hz)not operating conforming to EN/IEC 60068-2-6 |
contacts type and composition | 4 C/O |
vibration resistance | 3 gn, amplitude = +/- 1 mm (f = 10-50 Hz)operating conforming to EN/IEC 60068-2-6, 6 gn, amplitude = +/- 1 mm (f = 10-50 Hz)not operating conforming to EN/IEC 60068-2-6 |
status LED | with |
ambient air temperature for operation | -40-55 °C |
standards | CE, EN/IEC 61810-1 (iss. 2) |
[Ie] rated operational current | 3 A (AC-1/DC-1) NO conforming to IEC, 1.5 A (AC-1/DC-1) NC conforming to IEC |
safety reliability data | B10d = 100000 |
Electrical Durability | 100000 cycles for resistive load |