regulated SMPS - 1 or 2-phase - 100..500 V - 24 V - 10 A
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
regulated SMPS - 1 or 2-phase - 100..500 V - 24 V - 10 A
Excl. Tax
Excl. Tax
Product Details
Activity | IDMST |
---|---|
Pincode Group | default |
Part Number | ABL8RPS24100 |
anti-harmonic filter | low frequency harmonic currents |
compatibility code | ABL8R |
connections - terminals | removable screw terminal block: 2 x 2.5 mm², for diagnostic relay, screw type terminals: 3 x 0.5...3 x 4 mm², (AWG 22...AWG 12) for input connection, screw type terminals: 1 x 0.5...1 x 4 mm², (AWG 22...AWG 12) for input ground connection, screw type terminals: 4 x 0.5...4 x 4 mm², (AWG 22...AWG 12) for output connection, screw type terminals: 1 x 0.5...1 x 4 mm², (AWG 22...AWG 12) for output ground connection |
depth | 145 mm |
dielectric strength | 3500 V with between input and ground, 4000 V with between input and output, 500 V with between output and ground |
efficiency | 87% |
height | 125 mm |
input voltage | 100...120 V AC single phase, terminal(s): N-L1, 200...500 V AC phase to phase, terminal(s): L1-L2 |
input voltage limits | 170...550 V AC, 85...132 V AC |
inrush current | 30 A |
IP degree of protection | IP20 conforming to EN/IEC 60529 |
marking | CE |
mounting support | 35 x 7.5 mm symmetrical DIN rail, 35 x 15 mm symmetrical DIN rail |
net weight | 1 kg |
operating altitude | 2000 m |
operating position | vertical |
output coupling | parallel, series |
output voltage | 24 V DC |
output voltage limits | 24...28.8 V adjustable |
power dissipation in W | 31 W |
power supply output current | 10:00 AM |
power supply type | regulated switch mode |
product certifications | cCSAus, EAC, KC, RCM, UL |
product or component type | power supply |
range of product | Modicon Power Supply |
rated power in W | 240 W |
width | 86 mm |
Supply | SELV conforming to EN/IEC 60950-1, SELV conforming to EN/IEC 60204-1, SELV conforming to IEC 60364-4-41 |
Power factor | 0.68 at 240 V AC, 0.69 at 120 V AC |
Permissible temporary current boost | 1.5 x In (for 4 s) |
output protection type | against overload, protection technology: manual or automatic reset, against overvoltage, protection technology: 30...32 V, manual reset, against short-circuits, protection technology: manual or automatic reset, against undervoltage, protection technology: tripping if U < 21.6 V, thermal, protection technology: automatic reset |
status LED | 1 LED (green and red) output voltage, 1 LED (green, red and orange) output current |
ambient air temperature for operation | 50-60 °C with derating factor mounting position A < 2000 m, -25-50 °C without derating mounting position A < 2000 m |
standards | UL 508, CSA C22.2 No 60950-1, EN/IEC 62368-1 |
environmental characteristic | EMC conforming to EN 61000-6-1, EMC conforming to EN 61000-6-3, EMC conforming to EN 55024, EMC conforming to EN/IEC 61000-6-4, EMC conforming to EN/IEC 61204-3, safety conforming to EN/IEC 60950-1, safety conforming to EN/IEC 61204-3 |