Regulated Power Supply, 100...240V AC, 24V 4.5A, single phase, Panel Mount

ABLP1A24045
Be the first one to review this.
Acti 9 iID - RCCB - 4P - 80A - 300mA - type AC
login_green To View the best prices please Sign in / Register.
loader
Loading...

Product Details

Activity IDMST
Part Number ABLP1A24045
connections - terminals screw connection: 0.75...2.5 mm², (AWG 18...AWG 14) without wire end ferrule, screw connection: 0.75...1.5 mm², (AWG 18...AWG 16) with wire end ferrule
current consumption < 2.3 A 115 V AC, < 1.5 A 230 V AC
depth 129 mm
dielectric strength 3750 V AC with input to output
efficiency 89 % at 230 V AC
height 30 mm
holding time > 20 ms 115 V AC, > 40 ms 230 V AC
input protection type integrated fuse (not interchangeable) 4 A
input voltage 100...240 V AC single phase
input voltage limits 90...264 V AC
inrush current 45 A at 115 V, 85 A at 230 V
IP degree of protection IP10
line and load regulation < 0.5 % network 0 to 100 % load at 25 °C, < 1 % network full voltage range in line at 25 °C
meantime between failure [MTBF] 700000 h at 25 °C, full load conforming to SR 332
mounting support top hat type TH35-15 rail conforming to IEC 60715, top hat type TH35-7.5 rail conforming to IEC 60715, double-profile DIN rail, panel mounting
net weight 0.3 kg
operating altitude 5000 m
output coupling parallel, serial
output voltage 24 V DC
output voltage limits 21.6...26.4 V
pollution degree 2
power dissipation in W 20 W
power supply output current 4.5 A
power supply type regulated switch mode
product certifications CE, cULus, EAC, RCM, CB Scheme, KC
product or component type power supply
range of product Modicon Power Supply
rated power in W 100 W
service life 10 year(s)
shock resistance 100 m/s² for 11 ms
width 97 mm
Supply SELV conforming to EN/IEC 60950-1, SELV conforming to EN/IEC 60204-1, SELV conforming to IEC 60364-4-41
Enclosure material aluminium
Electromagnetic emission conducted emissions conforming to EN 61000-6-3, radiated emissions conforming to EN 61000-6-4
Maximum leakage current 1 mA 240 V AC
Residual ripple < 150 mV
Network frequency limits 50-60 Hz
Variant option panel mount
Load capacitance 4000 µF
Power factor 0.55 at 115 V AC, 0.45 at 230 V AC
vibration resistance 3 mm (f= 2-9 Hz) conforming to IEC 60068-2-6, 10 m/s² (f= 9-200 Hz) conforming to IEC 60068-2-6
output protection type against overload and short-circuits, protection technology: automatic reset, against over temperature, protection technology: manual reset, against overvoltage, protection technology: manual reset
status LED 1 LED (green) output voltage
electromagnetic compatibility immunity to electrostatic discharge - test level: 6 kV (contact discharge) conforming to EN/IEC 61000-4-2, immunity to electrostatic discharge - test level: 9 kV (air discharge) conforming to EN/IEC 61000-4-2, immunity to conducted RF disturbances - test level: 10 V/m (80 MHz...2 GHz) conforming to EN/IEC 61000-4-3, immunity to conducted RF disturbances - test level: 5 V/m (2...2.7 GHz) conforming to EN/IEC 61000-4-3, immunity to conducted RF disturbances - test level: 3 V/m (2.7...6 GHz) conforming to EN/IEC 61000-4-3, immunity to fast transients - test level: 4 kV (on input-output) conforming to EN/IEC 61000-4-4, surge immunity test - test level: 3 kV (between power supply and earth) conforming to EN/IEC 61000-4-5, surge immunity test - test level: 1.5 kV (between phases) conforming to EN/IEC 61000-4-5, immunity to conducted RF disturbances - test level: 10 V (0.15...80 MHz) conforming to EN/IEC 61000-4-6, immunity to magnetic fields - test level: 30 A/m (50...60 Hz) conforming to EN/IEC 61000-4-8, immunity to voltage dips conforming to EN/IEC 61000-4-11, disturbing field emission conforming to EN 55016-2-3, limits for harmonic current emissions conforming to EN 61000-3-2, conducted disturbance emission conforming to EN 55016-1-2, conducted disturbance emission conforming to EN 55016-2-1
ambient air temperature for operation -30-50 °C without derating mounting position A, B, F, G < 2000 m, 50-70 °C with current derating of 2 % per °C mounting position A, B, F, G < 2000 m
standards EN 62368-1, EN 61010-1, EN 61010-2-201, EN 61204-3, EN 61000-6-1, EN 61000-6-2, EN 61000-6-3, EN 61000-6-4, EN 61000-3-2, EN 61000-3-3, UL 62368-1, UL 61010-1, UL 61010-2-201, CSA C22.2 No 62368-1, CSA C22.2 No 61010-1, CSA C22.2 No 61010-2-201, EN/IEC 62368-1
environmental characteristic 3M4 conforming to IEC 60721-3-3
Electrical Shock Protection Class class I
Earthing System TN, TT, IT

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Regulated Power Supply, 100...240V AC, 24V 4.5A, single phase, Panel Mount
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.