
Regulated Power Supply, 100...240V AC, 12V 8.5A, single phase, Panel Mount
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Regulated Power Supply, 100...240V AC, 12V 8.5A, single phase, Panel Mount
Excl. Tax
Excl. Tax
Product Details
Activity | IDMST |
---|---|
Part Number | ABLP1A12085 |
connections - terminals | screw connection: 0.75...2.5 mm², (AWG 18...AWG 14) without wire end ferrule, screw connection: 0.75...1.5 mm², (AWG 18...AWG 16) with wire end ferrule |
current consumption | < 2.3 A 115 V AC, < 1.5 A 230 V AC |
depth | 129 mm |
dielectric strength | 3750 V AC with input to output |
efficiency | 88 % at 230 V AC |
height | 30 mm |
holding time | > 20 ms 115 V AC, > 40 ms 230 V AC |
input protection type | integrated fuse (not interchangeable) 4 A |
input voltage | 100...240 V AC single phase |
input voltage limits | 90...264 V AC |
inrush current | 45 A at 115 V, 85 A at 230 V |
IP degree of protection | IP10 |
line and load regulation | < 0.5 % network 0 to 100 % load at 25 °C, < 1 % network full voltage range in line at 25 °C |
meantime between failure [MTBF] | 700000 h at 25 °C, full load conforming to SR 332 |
mounting support | top hat type TH35-15 rail conforming to IEC 60715, top hat type TH35-7.5 rail conforming to IEC 60715, double-profile DIN rail, panel mounting |
net weight | 0.3 kg |
operating altitude | 5000 m |
output coupling | parallel, serial |
output voltage | 12 V DC |
output voltage limits | 10.8...13.2 V |
pollution degree | 2 |
power dissipation in W | 21 W |
power supply output current | 8.5 A |
power supply type | regulated switch mode |
product certifications | CE, cULus, EAC, RCM, CB Scheme, KC |
product or component type | power supply |
range of product | Modicon Power Supply |
rated power in W | 100 W |
service life | 10 year(s) |
shock resistance | 100 m/s² for 11 ms |
width | 97 mm |
Supply | SELV conforming to EN/IEC 60950-1, SELV conforming to EN/IEC 60204-1, SELV conforming to IEC 60364-4-41 |
Enclosure material | aluminium |
Electromagnetic emission | conducted emissions conforming to EN 61000-6-3, radiated emissions conforming to EN 61000-6-4 |
Maximum leakage current | 1 mA 240 V AC |
Residual ripple | < 120 mV |
Network frequency limits | 50-60 Hz |
Variant option | panel mount |
Load capacitance | 4000 µF |
Power factor | 0.55 at 115 V AC, 0.45 at 230 V AC |
vibration resistance | 3 mm (f= 2-9 Hz) conforming to IEC 60068-2-6, 10 m/s² (f= 9-200 Hz) conforming to IEC 60068-2-6 |
output protection type | against overload and short-circuits, protection technology: automatic reset, against over temperature, protection technology: manual reset, against overvoltage, protection technology: manual reset |
status LED | 1 LED (green) output voltage |
electromagnetic compatibility | immunity to electrostatic discharge - test level: 6 kV (contact discharge) conforming to EN/IEC 61000-4-2, immunity to electrostatic discharge - test level: 9 kV (air discharge) conforming to EN/IEC 61000-4-2, immunity to conducted RF disturbances - test level: 10 V/m (80 MHz...2 GHz) conforming to EN/IEC 61000-4-3, immunity to conducted RF disturbances - test level: 5 V/m (2...2.7 GHz) conforming to EN/IEC 61000-4-3, immunity to conducted RF disturbances - test level: 3 V/m (2.7...6 GHz) conforming to EN/IEC 61000-4-3, immunity to fast transients - test level: 4 kV (on input-output) conforming to EN/IEC 61000-4-4, surge immunity test - test level: 3 kV (between power supply and earth) conforming to EN/IEC 61000-4-5, surge immunity test - test level: 1.5 kV (between phases) conforming to EN/IEC 61000-4-5, immunity to conducted RF disturbances - test level: 10 V (0.15...80 MHz) conforming to EN/IEC 61000-4-6, immunity to magnetic fields - test level: 30 A/m (50...60 Hz) conforming to EN/IEC 61000-4-8, immunity to voltage dips conforming to EN/IEC 61000-4-11, disturbing field emission conforming to EN 55016-2-3, limits for harmonic current emissions conforming to EN 61000-3-2, conducted disturbance emission conforming to EN 55016-1-2, conducted disturbance emission conforming to EN 55016-2-1 |
ambient air temperature for operation | -30-50 °C without derating mounting position A, B, F, G < 2000 m, 50-70 °C with current derating of 2 % per °C mounting position A, B, F, G < 2000 m |
standards | EN 62368-1, EN 61010-1, EN 61010-2-201, EN 61204-3, EN 61000-6-1, EN 61000-6-2, EN 61000-6-3, EN 61000-6-4, EN 61000-3-2, EN 61000-3-3, UL 62368-1, UL 61010-1, UL 61010-2-201, CSA C22.2 No 62368-1, CSA C22.2 No 61010-1, CSA C22.2 No 61010-2-201, EN/IEC 62368-1 |
environmental characteristic | 3M4 conforming to IEC 60721-3-3 |
Electrical Shock Protection Class | class I |
Earthing System | TN, TT, IT |