
calcActive())">
redundant power supply module X80 - 24..48 V DC
BMXCPS4022
AEDÂ 3,925.97
AEDÂ 1,262.85
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXCPS4022
redundant power supply module X80 - 24..48 V DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
redundant power supply module X80 - 24..48 V DC
AEDÂ 3,925.97
AEDÂ 1,262.85
Product Details
Activity | IDPAC |
---|---|
Part Number | BMXCPS4022 |
ambient air temperature for storage | -40-85 °C |
control type | RESET push-button cold restart |
dielectric strength | 1500 V primary/ground, 1500 V primary/secondary |
inrush current | 60 A 48 V, 60 A 24 V |
IP degree of protection | IP20 |
net weight | 0.81 kg |
product or component type | power supply module |
range of product | Modicon X80 |
relative humidity | 10-95 % without condensation |
Immunity to microbreaks | 1 ms |
MTBF reliability | 752000 H |
Maximum cable distance between devices | 10 m, 15 m |
Maximum power dissipation in W | 8.5 W |
Primary voltage | 24...48 V |
Primary voltage limit | 18...62.4 V |
It on activation | 0.05 A.s 24 V, 0.08 A.s 48 V |
I²t on activation | 0.4 A².s 24 V, 1.9 A².s 48 V |
Input current | 1.9 A 24 V, 1 A 48 V |
Current at secondary voltage | 5.5 A 3.3 V DC I/O module logic power supply, 1.67 A 24 V DC I/O module power supply and processor |
Secondary power | 18 W 3.3 V DC at 0-60 °C I/O module logic power supply, 40 W 24 V DC at 0-60 °C I/O module power supply and processor if 3.3 V not loaded |
Supply circuit type | DC |
status LED | 1 LED (green) presence of voltages (OK), 1 LED (green) redundancy OK, 1 LED (green) power supply status |
ambient air temperature for operation | 0-60 °C |
product compatibility | all backplane |
environmental characteristic | 3C3 conforming to EN/IEC 60721-3-3, 3C4 conforming to EN/IEC 60721-3-3 |
insulation resistance | >= 100 MOhm primary/ground, >= 100 MOhm primary/secondary |
Electrical Connection | 1 connector 2 pin(s)alarm relay, 1 connector 5 pin(s)line supply, protective earth |
Function Available | redundancy information, redundancy test, temperature sensing, remaining lifetime, uptime duration |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account