calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Decrease occurrence of auxiliary / control power failure with a fully redundant control supply architecture
- 2. LED diagnostics indicator available in the front of the device: troubleshooting the failure device instantly
- 3. Perform a continuity of service after a failure of power supply equipment
- 4. Very low voltage drop
redundancy module - 40A - for regulated SMPS
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDMST |
|---|---|
| net weight | 0.7 kg |
| Range of product | PHASEO |
| Product or component type | REDUNDANCY MODULE |
| Input voltage | 24...28.8 V DC |
| Output voltage | (UIN-0.2) V DC |
| Maximum output current | 40 A |
| Input voltage limits | 22...30 V |
| Input current | 20 A |
| Number of output channels | 1 |
| Output protection type | AGAINST OVERLOAD, PROTECTION TECHNOLOGY: EXTERNAL PROTECTION BY POWER SUPPLYAGAINST SHORT-CIRCUITS, PROTECTION TECHNOLOGY: EXTERNAL PROTECTION BY POWER SUPPLY |
| Connections - terminals | FOR OUTPUT CONNECTION: SCREW TYPE TERMINALS, CONNECTION CAPACITY: 2 X 0.5...2 X 10 MM² AWG 20...AWG 8FOR INPUT CONNECTION: SCREW TYPE TERMINALS, CONNECTION CAPACITY: 4 X 0.5...4 X 10 MM² AWG 20...AWG 8FOR DIAGNOSTIC RELAY: REMOVABLE SCREW TERMINAL BLOCK, CONNECTION CAPACITY: 1 X 2.5 MM² AWG 14 |
| Fixing mode | BY CLIPS ON 35 MM SYMMETRICAL DIN RAIL, OPERATING POSITION: HORIZONTALBY CLIPS ON 35 MM SYMMETRICAL DIN RAIL, OPERATING POSITION: VERTICAL |
| Output coupling | PARALLEL |
| Operating altitude | 2000 M |
| Marking | CE |
| Name of test | ELECTROSTATIC DISCHARGES CONFORMING TO IEC 61000-4-2EMISSION CONFORMING TO IEC 61000-6-3INDUCED ELECTROMAGNETIC FIELD CONFORMING TO IEC 61000-4-6 LEVEL 3RADIATED ELECTROMAGNETIC FIELD CONFORMING TO IEC 61000-4-3 LEVEL 3RAPID TRANSIENT CONFORMING TO IEC 61000-4-4 LEVEL 3SURGE CONFORMING TO IEC 61000-4-5 LEVEL 2CONDUCTED/RADIATED EMISSIONS CONFORMING TO EN 55022 CLASS BEMISSION CONFORMING TO EN 50081-1 |
| Local signalling | 1 LED PER INPUT (GREEN) FOR POWER SUPPLY STATUS1 RELAY FOR POWER SUPPLY STATUS |
| Net weight | 0.7 KG |
| Product certifications | EACRCM |
| Standards | CSA C22.2 NO 60950-1UL 508 |
| Ambient air temperature for operation | -25…60 °C |
| Ambient air temperature for storage | -40…85 °C |
| Environmental characteristic | EMC CONFORMING TO IEC 61000-6-3EMC CONFORMING TO IEC 61000-6-2SAFETY CONFORMING TO IEC 60950-1SAFETY CONFORMING TO EN/IEC 61204 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Dielectric strength | 500 V BETWEEN INPUT AND GROUND500 V BETWEEN OUTPUT AND GROUND |
| Overvoltage category | CLASS II CONFORMING TO VDE 0106-1 |
| Relative humidity | 0…90 % DURING OPERATION0…95 % DURING STORAGE |
| MTBF reliability | 2488391 H AT 24 V DC WITH UTE C80-810 CALCULATION METHOD |
| Vibration resistance | 2 GN (F= 11.9…150 HZ) CONFORMING TO IEC 61131-23.5 MM (F= 3…11.9 HZ) CONFORMING TO IEC 61131-2 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.000 CM |
| Package 1 Width | 16.800 CM |
| Package 1 Length | 16.600 CM |
| Package 1 Weight | 630.000 G |
| Unit Type of Package 2 | S06 |
| Number of Units in Package 2 | 80 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 65.160 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| SCIP Number | A510c661-ab71-4b35-aa55-069b0716f9fc |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | IDMST |
|---|---|
| net weight | 0.7 kg |
| Range of product | PHASEO |
| Product or component type | REDUNDANCY MODULE |
| Input voltage | 24...28.8 V DC |
| Output voltage | (UIN-0.2) V DC |
| Maximum output current | 40 A |
| Input voltage limits | 22...30 V |
| Input current | 20 A |
| Number of output channels | 1 |
| Output protection type | AGAINST OVERLOAD, PROTECTION TECHNOLOGY: EXTERNAL PROTECTION BY POWER SUPPLYAGAINST SHORT-CIRCUITS, PROTECTION TECHNOLOGY: EXTERNAL PROTECTION BY POWER SUPPLY |
| Connections - terminals | FOR OUTPUT CONNECTION: SCREW TYPE TERMINALS, CONNECTION CAPACITY: 2 X 0.5...2 X 10 MM² AWG 20...AWG 8FOR INPUT CONNECTION: SCREW TYPE TERMINALS, CONNECTION CAPACITY: 4 X 0.5...4 X 10 MM² AWG 20...AWG 8FOR DIAGNOSTIC RELAY: REMOVABLE SCREW TERMINAL BLOCK, CONNECTION CAPACITY: 1 X 2.5 MM² AWG 14 |
| Fixing mode | BY CLIPS ON 35 MM SYMMETRICAL DIN RAIL, OPERATING POSITION: HORIZONTALBY CLIPS ON 35 MM SYMMETRICAL DIN RAIL, OPERATING POSITION: VERTICAL |
| Output coupling | PARALLEL |
| Operating altitude | 2000 M |
| Marking | CE |
| Name of test | ELECTROSTATIC DISCHARGES CONFORMING TO IEC 61000-4-2EMISSION CONFORMING TO IEC 61000-6-3INDUCED ELECTROMAGNETIC FIELD CONFORMING TO IEC 61000-4-6 LEVEL 3RADIATED ELECTROMAGNETIC FIELD CONFORMING TO IEC 61000-4-3 LEVEL 3RAPID TRANSIENT CONFORMING TO IEC 61000-4-4 LEVEL 3SURGE CONFORMING TO IEC 61000-4-5 LEVEL 2CONDUCTED/RADIATED EMISSIONS CONFORMING TO EN 55022 CLASS BEMISSION CONFORMING TO EN 50081-1 |
| Local signalling | 1 LED PER INPUT (GREEN) FOR POWER SUPPLY STATUS1 RELAY FOR POWER SUPPLY STATUS |
| Net weight | 0.7 KG |
| Product certifications | EACRCM |
| Standards | CSA C22.2 NO 60950-1UL 508 |
| Ambient air temperature for operation | -25…60 °C |
| Ambient air temperature for storage | -40…85 °C |
| Environmental characteristic | EMC CONFORMING TO IEC 61000-6-3EMC CONFORMING TO IEC 61000-6-2SAFETY CONFORMING TO IEC 60950-1SAFETY CONFORMING TO EN/IEC 61204 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Dielectric strength | 500 V BETWEEN INPUT AND GROUND500 V BETWEEN OUTPUT AND GROUND |
| Overvoltage category | CLASS II CONFORMING TO VDE 0106-1 |
| Relative humidity | 0…90 % DURING OPERATION0…95 % DURING STORAGE |
| MTBF reliability | 2488391 H AT 24 V DC WITH UTE C80-810 CALCULATION METHOD |
| Vibration resistance | 2 GN (F= 11.9…150 HZ) CONFORMING TO IEC 61131-23.5 MM (F= 3…11.9 HZ) CONFORMING TO IEC 61131-2 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.000 CM |
| Package 1 Width | 16.800 CM |
| Package 1 Length | 16.600 CM |
| Package 1 Weight | 630.000 G |
| Unit Type of Package 2 | S06 |
| Number of Units in Package 2 | 80 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 65.160 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| SCIP Number | A510c661-ab71-4b35-aa55-069b0716f9fc |
| EU RoHS Directive | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |