red Ø40 illum Emergency stop pushbutton head Ø22 trigger and latching

ZB5AT8643M
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Promotional Video

Product Details

Activity IDSIG
Pincode Group default
Part Number ZB5AT8643M
ambient air temperature for storage -40-70 °C
bezel material dark grey plastic
CAD overall depth 59 mm
CAD overall height 40 mm
CAD overall width 40 mm
cap/operator or lens colour red
compatibility code ZB5
device short name ZB5
IK degree of protection IK05 conforming to IEC 50102
IP degree of protection IP54 conforming to IEC 60529
marking unmarked
mechanical durability 500000 cycles
mounting diameter 22 mm
net weight 0.034 kg
operator profile red mushroom Ø 40 mm, unmarked
overvoltage category class II conforming to IEC 60536
product certifications CSA, BV, LROS (Lloyds register of shipping), DNV, GL, UL listed
product or component type head for illuminated emergency stop push-button
protective treatment TH
range of product Harmony XALF, Harmony XB5
reset push-pull
sale per indivisible quantity 1
shape of signaling unit head round
shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
type of operator trigger action and mechanical latching with mechanical state indicator
NEMA degree of protection NEMA 13, NEMA 4X
Group of product emergency stop illuminated
Customizable 0
Head type standard
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Main group E-stop
Electrical composition code M6 for <2 contacts using single blocks in front mounting with integral LED and transformer, M10 for <2 contacts using single blocks in front mounting with integral LED, MF1 for <2 contacts using single blocks in front mounting with integral LED, MR1 for <2 contacts using single blocks in rear mounting with integral LED
Station name XALD 1 cut-out, XALK 1 cut-out
vibration resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation -40-70 °C
standards EN 81-1, GB 14048.5, UL 508, EN/ISO 13850, EN/IEC 60204-1, CSA C22.2 No 14, EN/IEC 60947-1, JIS C8201-5-1, EN/IEC 60947-5-4, EN/IEC 60947-5-1, JIS C8201-1
product compatibility integral LED
Device Presentation basic element

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: red Ø40 illum Emergency stop pushbutton head Ø22 trigger and latching
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

legend holder 30 x 40 mm with legend 8 x 27 mm unmarked
ZBY2101

In stock

tightening tool for fixing nut
ZB5AZ905

Out of stock