red Ø40 Emergency stop,switching off head Ø22 trigger and latching turn release

ZB4BS844
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

How to Video

Promotional Video

Product Details

Activity IDSIG
Pincode Group default
Part Number ZB4BS844
ambient air temperature for storage -40-70 °C
bezel material chromium plated metal
CAD overall depth 57 mm
CAD overall height 40 mm
CAD overall width 40 mm
cap/operator or lens colour red
compatibility code ZB4
device short name ZB4
IK degree of protection IK06 conforming to IEC 50102
IP degree of protection IP66 conforming to IEC 60529, IP69, IP69K
marking unmarked
mechanical durability 300000 cycles
mounting diameter 22 mm
net weight 0.073 kg
operator profile red mushroom Ø 40 mm, unmarked
product certifications DNV, BV, CSA, LROS (Lloyds register of shipping), UL listed, GL
product or component type head for emergency switching off push-button
protective treatment TH
range of product Harmony XB4
reset turn to release
sale per indivisible quantity 1
shape of signaling unit head round
shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
type of operator trigger action and mechanical latching
NEMA degree of protection NEMA 13, NEMA 4X, NEMA 4, NEMA 12
Group of product emergency stop turn to release
Customizable 0
Head type standard
Main group E-stop
Electrical composition code C7 for <4 contacts using single blocks in front mounting, C8 for <4 contacts using single and double blocks in front mounting, C11 for <3 contacts using single blocks in front mounting, C15 for <1 contacts using single blocks in front mounting, C10 for <4 contacts using single and double blocks in front mounting
vibration resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation -40-70 °C
standards UL 508, EN/IEC 60947-5-5, CSA C22.2 No 14, EN/IEC 60947-5-4, JIS C8201-5-1, EN/IEC 60947-1, EN/IEC 60947-5-1, EN/IEC 60204-1, IEC 60364-5-53, GB 14048.5, EN/ISO 13850, JIS C8201-1
Device Presentation basic element
Electrical Shock Protection Class class I conforming to IEC 61140

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: red Ø40 Emergency stop,switching off head Ø22 trigger and latching turn release
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

marked legend Ø60 for emergency stop - EMERGENCY STOP/logo ISO13850
ZBY9320

In stock