red illuminated selector switch head Ø22 3-position stay put

ZB4BK1343
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Promotional Video

Product Details

Activity IDSIG
Pincode Group default
Part Number ZB4BK1343
ambient air temperature for storage -40-70 °C
bezel material chromium plated metal
CAD overall depth 43 mm
CAD overall height 29 mm
CAD overall width 29 mm
cap/operator or lens colour red
compatibility code ZB4
device short name ZB4
IK degree of protection IK04 conforming to IEC 50102
IP degree of protection IP66 conforming to IEC 60529, IP67, IP69, IP69K
mechanical durability 500000 cycles
mounting diameter 22 mm
net weight 0.036 kg
operator position information 3 positions +/- 45°
operator profile red standard handle
overvoltage category class I conforming to IEC 60536
product certifications DNV, CSA, BV, UL listed, LROS (Lloyds register of shipping), GL
product or component type head for illuminated selector switch
protective treatment TH
range of product Harmony XB4
sale per indivisible quantity 1
shape of signaling unit head round
shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
type of operator stay put
NEMA degree of protection NEMA 13, NEMA 4X
Group of product illum. integral LED
Customizable 0
Head type standard
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
Main group illum select switch
Electrical composition code M3 for <4 contacts using single blocks in front mounting with integral LED, M6 for <2 contacts using single blocks in front mounting with integral LED and transformer, M10 for <2 contacts using single blocks in front mounting with integral LED, M4 for <4 contacts using single and double blocks in front mounting with integral LED
vibration resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation -40-70 °C
standards JIS C8201-5-1, EN/IEC 60947-5-1, EN/IEC 60947-1, CSA C22.2 No 14, EN/IEC 60947-5-5, UL 508, EN/IEC 60947-5-4, JIS C8201-1
product compatibility universal LED
Device Presentation basic element

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: red illuminated selector switch head Ø22 3-position stay put
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

metal fixing collar pillar for electrical block
ZB4BZ009

In stock

legend holder 30 x 40 mm with legend 8 x 27 mm unmarked
ZBY2101

In stock