red flush pushbutton head Ø22 spring return unmarked

ZB4BP48
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Product Details

Activity IDSIG
Pincode Group default
Part Number ZB4BP48
ambient air temperature for storage -40-70 °C
bezel material chromium plated metal
CAD overall depth 37 mm
CAD overall height 30 mm
CAD overall width 30 mm
cap/operator or lens colour red
compatibility code ZB4
device short name ZB4
IK degree of protection IK06 conforming to IEC 50102
IP degree of protection IP66 conforming to IEC 60529, IP67
marking unmarked
mechanical durability 10000000 cycles
mounting diameter 22 mm
operator profile red flush, unmarked
overvoltage category class I conforming to IEC 60536
product certifications UL listed, LROS (Lloyds register of shipping), DNV, BV, CSA, GL
product or component type head for non-illuminated push-button
protective treatment TH
range of product Harmony XB4
sale per indivisible quantity 1
shape of signaling unit head round
shock resistance 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
type of operator spring return
NEMA degree of protection NEMA 13, NEMA 4X
Group of product silicone boot push
Operator additional information clear boot for insertion of protected legend within head
Customizable 0
Head type standard
Main group push-button
Electrical composition code C3 for <6 contacts using single blocks in front mounting, C4 for <6 contacts using single and double blocks in front mounting, C14 for <2 contacts using single blocks in front mounting
vibration resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation -40-70 °C
standards CSA C22.2 No 14, EN/IEC 60947-5-4, EN/IEC 60947-5-1, EN/IEC 60947-1, UL 508, JIS C8201-5-1, EN/IEC 60947-5-5, JIS C8201-1
product compatibility not compatible with legend holder
Device Presentation basic element

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: red flush pushbutton head Ø22 spring return unmarked
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.