red Ø30 Emergency stop, switching off head Ø22 trigger and latching push-pull
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
red Ø30 Emergency stop, switching off head Ø22 trigger and latching push-pull
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | ZB5AT844 |
ambient air temperature for storage | -40-70 °C |
bezel material | dark grey plastic |
CAD overall depth | 56 mm |
CAD overall height | 30 mm |
CAD overall width | 30 mm |
cap/operator or lens colour | red |
compatibility code | ZB5 |
device short name | ZB5 |
IK degree of protection | IK03 conforming to IEC 50102 |
IP degree of protection | IP66 conforming to IEC 60529, IP67, IP69, IP69K |
marking | unmarked |
mechanical durability | 300000 cycles |
mounting diameter | 22 mm |
net weight | 0.05 kg |
operator profile | red mushroom Ø 30 mm, unmarked |
overvoltage category | class II conforming to IEC 60536 |
product certifications | LROS (Lloyds register of shipping), DNV, CSA, UL listed, BV, GL |
product or component type | head for emergency stop push-button |
protective treatment | TH |
range of product | Harmony XB5 |
reset | push-pull |
sale per indivisible quantity | 1 |
shape of signaling unit head | round |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
type of operator | trigger action and mechanical latching |
NEMA degree of protection | NEMA 13, NEMA 4X |
Group of product | emergency stop pull to release |
Customizable | 0 |
Head type | standard |
Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Main group | E-stop |
Electrical composition code | C7 for <4 contacts using single blocks in front mounting, C8 for <4 contacts using single and double blocks in front mounting, C11 for <3 contacts using single blocks in front mounting, C15 for <1 contacts using single blocks in front mounting, SF1 for <3 contacts using single blocks in front mounting, SR1 for <3 contacts using single blocks in rear mounting, C10 for <4 contacts using single and double blocks in front mounting |
Station name | XALD 1...5 cut-outs, XALK 1...5 cut-outs |
vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -40-70 °C |
standards | EN/IEC 60947-5-1, UL 508, EN/IEC 60947-5-5, JIS C8201-5-1, GB 14048.5, EN/ISO 13850, EN/IEC 60947-1, EN/IEC 60204-1, IEC 60364-5-53, EN/IEC 60947-5-4, CSA C22.2 No 14, JIS C8201-1 |
Device Presentation | basic element |