![RC circuit - 110..240 V AC - for RPZ/RUZ sockets main product photo](https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/r/u/ruw241p7_1.jpg)
RC circuit - 110..240 V AC - for RPZ/RUZ sockets
Excl. Tax
Excl. Tax
All Sellers
![RC circuit - 110..240 V AC - for RPZ/RUZ sockets](https://eshop-ae.se.com/media/catalog/product/r/u/ruw241p7_1.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
RC circuit - 110..240 V AC - for RPZ/RUZ sockets
Excl. Tax
Excl. Tax
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | RUW241P7 |
[Uc] control circuit voltage | 110...240 V AC |
accessory / separate part category | protection accessories |
net weight | 0.004 kg |
product or component type | protection module |
range of product | Harmony Electromechanical Relays |
sale per indivisible quantity | 10 |
Accessory / separate part designation | RC circuit |
product compatibility | socket RPZ (3 C/O), socket RPZ (4 C/O), socket RUZ (2 C/O), socket RUZ (3 C/O) |