PTNCO_ODA_PHOTO_Integration
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PTNCO_ODA_PHOTO_Integration
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Show Accessory | No |
Part Number | E8231RJS |
Activity | HDCWD |
Weight | 62.75 g |
Package1 Length*Width*Height | 8.6 cm x 8.6 cm x 1.45 cm |
ambient air temperature for operation | -5-40 °C |
Communication Network Category | 5e, 6, 6<sub>A</sub> |
Connector Type | : RJ45 |
Cover Plate Colour Tint | white |
depth | 14.3 mm |
device mounting | flush, surface |
height | 87 mm |
IP degree of protection | IP21 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
product or component type | wall plate |
range | Actassi |
relative humidity | 0-95 % |
width | 87 mm |
ambient air temperature for operation | -5-40 °C |