
calcActive())">
pre-formed cable - for I/O extension - Twido - 5 m
TWDFCW50K
AEDÂ 209.34
AEDÂ 194.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TWDFCW50K
pre-formed cable - for I/O extension - Twido - 5 m
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
pre-formed cable - for I/O extension - Twido - 5 m
AEDÂ 209.34
AEDÂ 194.00
Product Details
Activity | IDMST |
---|---|
Part Number | TWDFCW50K |
accessory / separate part category | connection accessories |
accessory / separate part destination | I/O extension |
Accessory / separate part type | connecting cable |
net weight | 0.67 kg |
range of product | Twido |
Accessory / separate part designation | pre-formed cable |
product compatibility | TWDDDO32UK, TWDDDI16DK, TWDDDO16UK, TWDDDO32TK, TWDDDI32DK, TWDDDO16TK |
Electrical Connection | 1 female connector HE10 20 pin(s) Twido side, free end |
Cable Length | 5 m |
Awg Gauge | AWG 22 |
Cable Cross Section | 0.035-0.035 mm² |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account