pre-formed cable - for I/O extension - Twido - 3 m
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
pre-formed cable - for I/O extension - Twido - 3 m
Excl. Tax
Excl. Tax
Product Details
Activity | IDMST |
---|---|
Pincode Group | default |
Part Number | TWDFCW30K |
accessory / separate part category | connection accessories |
accessory / separate part destination | I/O extension |
Accessory / separate part type | connecting cable |
net weight | 0.405 kg |
range of product | Twido |
Accessory / separate part designation | pre-formed cable |
product compatibility | TWDDDI32DK, TWDDDO32TK, TWDDDO16UK, TWDDDO32UK, TWDDDO16TK, TWDDDI16DK |
Electrical Connection | 1 female connector HE10 20 pin(s) Twido side, free end |
Cable Length | 3 m |
Awg Gauge | AWG 22 |
Cable Cross Section | 0.035-0.035 mm² |