
calcActive())">
PR switch, AvatorOn, 2 gang, with PCU, DND, Sym, Dark grey
E8332DMSPR_DG
AEDÂ 84.71
AEDÂ 65.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8332DMSPR_DG
PR switch, AvatorOn, 2 gang, with PCU, DND, Sym, Dark grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
PR switch, AvatorOn, 2 gang, with PCU, DND, Sym, Dark grey
AEDÂ 84.71
AEDÂ 65.00
Product Details
Part Number | E8332DMSPR_DG |
---|---|
Activity | HDCWD |
Colour | dark grey |
device application | control |
device mounting | surface, flush |
Device Presentation | complete product |
IP degree of protection | IP20 |
marking | DO NOT DISTURB, Clean up symbol |
Material | polycarbonate: grid plate, polycarbonate: base, polycarbonate: dolly, polycarbonate: frame, polycarbonate + GF 20 %: actuator |
Maximum Ambient Air Temperature for Operation | 45 °C |
Number of Gangs | 2 gangs |
Number of Rocker | 2 |
operating altitude | 2000 m |
product or component type | switch |
range | AvatarOn |
relative humidity | 0-95 % |
standards | SS 227-1, MS IEC 60669-1, BS EN 60669-1, IEC 60669-1 |
environmental characteristic | UV resistant |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account