
calcActive())">
Power cable 3m long for Vdc IEC LED lamps multi fixing tipe
NSYLAM3MDC
AED 136.47
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYLAM3MDC
Power cable 3m long for Vdc IEC LED lamps multi fixing tipe
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Power cable 3m long for Vdc IEC LED lamps multi fixing tipe
AED 136.47
Description
Powe cable 3m long for Vdc IEC LED lamps multi fixing tipe. Label: Lighting and power sockets - range: Thalassa - accessory / separate part category: cabling accessory - product or component type: power cable - device application: multi-purpose - Range Presentation: Lamps:
An offer designed to fit with the needs of an electrical control panel.
- Multi-fixing lamps
- 6 references for the different needs and countries standards: - Lamp with socket – 4 options - Lamp without socket – 2 options - Lamp with presence detection – 1 option - Cost effective lamps
- 2 options with different dimensions to fit any control panel dimension. - Portable lamp
- Designed to be used as enclosure lamp or maintenance lamp. Socket strips:
- Socket strip with switch - Socket strip with circuit-breaker - Range Benefits: Facilities and Time saving !Lamps
- Multi-fixing lamp
- Time saving: fixing the lamp into the enclosure in under 3 second - Four different fixing methods in one reference - Minimum space required. - Money saving: No door switch needed. Presence detector integrated into the lamp. - Different socket for different countries - Cost effective lamp
- Money saving: An optimized cost/Benefit ratio - Universal: can be fixed to any enclosure - Interconnection: Up to 10 lamps in series with only one feed connection. - Portable lamps
- Small dimensions - Resistant - Easy to wind the cable. Socket strips
- Socket strip with switch - Socket strip with circuit-breaker - Range Application Presentation: Lamps
- The lamps are designed to be installed inside of any electrical enclosure. Quicker if installed in Schneider Electric universal enclosures ranges Sockets
- Fully universal indoor applications Dedicated 19” enclosures sockets
Product Details
Activity | PPUES |
---|---|
Part Number | NSYLAM3MDC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account