power supply module X80 - 24..48 V isolated DC - for severe environments
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
power supply module X80 - 24..48 V isolated DC - for severe environments
Excl. Tax
Excl. Tax
Product Details
Activity | IDPAC |
---|---|
Pincode Group | default |
Part Number | BMXCPS3020H |
ambient air temperature for storage | -40-85 °C |
control type | RESET push-button cold restart |
dielectric strength | 1500 V primary/ground, 1500 V primary/secondary |
inrush current | 30 A 24 V, 60 A 48 V |
IP degree of protection | IP20 |
net weight | 0.34 kg |
Immunity to microbreaks | 1 ms |
MTBF reliability | 4600000 H |
Maximum cable distance between devices | 10 m power supply cable copper 1.5 mm², 15 m power supply cable copper 2.5 mm² |
Maximum power dissipation in W | 8.5 W |
Primary voltage | 24...48 V isolated |
Primary voltage limit | 18...62.4 V |
It on activation | 0.2 A.s 24 V, 0.3 A.s 48 V |
I²t on activation | 1 A².s 24 V, 3 A².s 48 V |
Input current | 0.83 A 48 V, 1.65 A 24 V |
Current at secondary voltage | 1.3 A 24 V DC I/O module power supply and processor, 4.5 A 3.3 V DC I/O module logic power supply |
Secondary power | 15 W 3.3 V DC at 0-60 °C I/O module logic power supply, 31.2 W 24 V DC at 0-60 °C I/O module power supply and processor, 11.3 W 3.3 V DC at -25-70 °C I/O module logic power supply, 23.4 W 24 V DC at -25-70 °C I/O module power supply and processor |
Supply circuit type | DC |
vibration resistance | 3 gn |
status LED | 1 LED (green) rack voltage OK |
ambient air temperature for operation | -25-70 °C |
standards | EN/IEC 61131-2, EN/IEC 61010-2-201, UL 61010-2-201, CSA C22.2 No 61010-2-201, IACS E10, EN/IEC 61000-6-5, interface type 1 and type 2, EN/IEC 61850-3, location G, EN/IEC 60079-0 |
environmental characteristic | gas resistant class Gx conforming to ISA S71.04, gas resistant class 3C4 conforming to IEC 60721-3-3, dust resistant class 3S4 conforming to IEC 60721-3-3, sand resistant class 3S4 conforming to IEC 60721-3-3, salt resistant level 2 conforming to IEC 68252, mold growth resistant class 3B2 conforming to IEC 60721-3-3, fungal spore resistant class 3B2 conforming to IEC 60721-3-3, hazardous location class I division 2 |
insulation resistance | >= 10 MOhm primary/ground, >= 10 MOhm primary/secondary |
Electrical Connection | 1 connector 2 pin(s)alarm relay, 1 connector 5 pin(s)line supply, protective earth |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility, 2014/34/EU - ATEX directive |