power meter PowerLogic PM5330, modbus, up to 31st Harmonic, 256KB 2DI/2DO 35 alarms

METSEPM5330
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Part Number METSEPM5330

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: power meter PowerLogic PM5330, modbus, up to 31st Harmonic, 256KB 2DI/2DO 35 alarms
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

current transformer tropicalised DIN mount 150 5 cables d. 27 - bars 10x32 15x25
METSECT5MA015

In stock

current transformer tropicalised DIN mount 400 5 cables d. 27 - bars 10x32 15x25
METSECT5MA040

In stock

current transformer tropicalised DIN mount 300 5 cables d. 27 - bars 10x32 15x25
METSECT5MA030

In stock

current transformer tropicalised DIN mount 250 5 cables d. 27 - bars 10x32 15x25
METSECT5MA025

In stock

current transformer tropicalised DIN mount 200 5 cables d. 27 - bars 10x32 15x25
METSECT5MA020

In stock

PowerLogic Split Core Current Transformer - Type HM, for cable - 0500A / 5A
METSECT5HM050

In stock

PowerLogic Split Core Current Transformer - Type HG, for cable - 0400A / 5A
METSECT5HG040

In stock

PowerLogic Split Core Current Transformer - Type HJ, for cable - 0400A / 5A
METSECT5HJ040

In stock