PM5100 Meter, without communication, up to 15th H, 1DO 33 alarms

METSEPM5100
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity DPLVP
Pincode Group default
Part Number METSEPM5100

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: PM5100 Meter, without communication, up to 15th H, 1DO 33 alarms
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

current transformer tropicalised DIN mount 150 5 cables d. 27 - bars 10x32 15x25
METSECT5MA015

In stock

AED 147.00
AED 197.96
current transformer tropicalised DIN mount 400 5 cables d. 27 - bars 10x32 15x25
METSECT5MA040

In stock

AED 239.64
current transformer tropicalised DIN mount 300 5 cables d. 27 - bars 10x32 15x25
METSECT5MA030

In stock

AED 174.00
AED 233.85
current transformer tropicalised DIN mount 250 5 cables d. 27 - bars 10x32 15x25
METSECT5MA025

In stock

AED 166.00
AED 223.05
current transformer tropicalised DIN mount 200 5 cables d. 27 - bars 10x32 15x25
METSECT5MA020

In stock

AED 153.00
AED 205.68
PowerLogic Split Core Current Transformer - Type HM, for cable - 0500A / 5A
METSECT5HM050

In stock

AED 604.00
AED 810.34
PowerLogic Split Core Current Transformer - Type HG, for cable - 0400A / 5A
METSECT5HG040

In stock

AED 500.00
AED 671.43
PowerLogic Split Core Current Transformer - Type HJ, for cable - 0400A / 5A
METSECT5HJ040

In stock

AED 564.00
AED 756.32