PLUG-IN BRIDGE, 20POINTS FOR 4MM² TERMINAL BLOCKS, RED

NSYTRAL420
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity PPLVS
Pincode Group default
Part Number NSYTRAL420
Number of Ways 20 ways
accessory / separate part category connection accessory
colour red
device short name TRA
net weight 20 g
product or component type plug-in bridge
Quantity per set set of 10
range Linergy
range of product Linergy
Terminal block level 2, 1
Number of measurement input 1, 4, 2, 6, 3
product compatibility TRV screw terminal terminal block, TRP push-in terminal block, TRR spring terminal terminal block, TRH IDC terminal block
Cable Cross Section 4-4 mm²

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: PLUG-IN BRIDGE, 20POINTS FOR 4MM² TERMINAL BLOCKS, RED
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.