PLUG-IN BRIDGE, 10POINTS FOR 4MM2 TERMINAL BLOCKS, RED
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
PLUG-IN BRIDGE, 10POINTS FOR 4MM2 TERMINAL BLOCKS, RED
Excl. Tax
Excl. Tax
Product Details
Activity | PPLVS |
---|---|
Pincode Group | default |
Part Number | NSYTRAL410 |
Number of Ways | 10 ways |
accessory / separate part category | connection accessory |
colour | red |
device short name | TRA |
net weight | 10.1 g |
product or component type | plug-in bridge |
Quantity per set | set of 10 |
range | Linergy |
range of product | Linergy |
Terminal block level | 2, 1 |
Number of measurement input | 2, 6, 1, 4, 3 |
product compatibility | TRV screw terminal terminal block, TRP push-in terminal block, TRR spring terminal terminal block, TRH IDC terminal block |
Cable Cross Section | 4-4 mm² |