Plain door for Spacial S3D H300xW300 RAL 7035, with lock

NSYDS3D33
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Plain door for Spacial S3D The product is to be mounted on front of the enclosure The nominal width is 300mm The nominal height is 300mm The door is made of sheet steel (RAL 7035) and has a degree of IP protection IP66 Hinges left or right (120 ° opening angle) Maximum load is 50 kg/m² The door has 1 locks with 3mm double bar

Product Details

Activity PPUES
Part Number NSYDS3D33

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account