PLA door 1500x500

NSYDPLA155G
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Plain door for Thalassa PLA The product is to be mounted on front of the enclosure The width is 500mm The height is 1500mm The door is made of polyester reinforced with fibreglass (RAL 7035) and has a degree of IP protection IP66 Hinges left or right (120 ° opening angle opening angle) or left or right (180 ° opening angle opening angle) Maximum load is 30 kg/m² The door has 1 locks with 5mm double bar This product is qualified as a green premium, with minimal use of hazardous substances

Product Details

Activity PPUES
Part Number NSYDPLA155G

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account