
calcActive())">
Pilot light, plastic, green, Ø22, plain lens for BA9s bulb, <= 250 V
XB5AV63
AED 47.41
AED 34.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5AV63
Pilot light, plastic, green, Ø22, plain lens for BA9s bulb, <= 250 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pilot light, plastic, green, Ø22, plain lens for BA9s bulb, <= 250 V
AED 47.41
AED 34.00
Description
Promotional Video
Product Details
Activity | IDSIG |
---|---|
Part Number | XB5AV63 |
[Ui] rated insulation voltage | 250 V (pollution degree 3) conforming to EN 60947-1 |
[Uimp] rated impulse withstand voltage | 4 kV conforming to EN 60947-1 |
[Us] rated supply voltage | <= 250 V |
ambient air temperature for storage | -40-70 °C |
bezel material | dark grey plastic |
bulb base | BA 9s |
cap/operator or lens colour | green |
compatibility code | XB5 |
connections - terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
depth | 55 mm |
device short name | XB5 |
fixing collar material | plastic |
height | 42 mm |
IK degree of protection | IK05 conforming to IEC 50102 |
IP degree of protection | IP66 conforming to IEC 60529, IP67 conforming to IEC 60529, IP69 conforming to IEC 60529, IP69K conforming to ISO 20653 |
light source | bulb not included |
mounting diameter | 22 mm |
net weight | 0.037 kg |
overvoltage category | class II conforming to IEC 60536 |
product certifications | CSA, UL listed |
product or component type | pilot light |
protective treatment | TH |
range of product | Harmony XB5 |
sale per indivisible quantity | 1 |
shape of signaling unit head | round |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
signalling type | steady |
Terminals description ISO n°1 | (X1-X2)PL |
width | 30 mm |
NEMA degree of protection | NEMA 13, NEMA 4X |
Operator additional information | with plain lens |
Light block supply | direct <2.4 W |
Customizable | 1 |
Head type | standard |
Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
GCR BRIDGE | XB5AVCUST02 |
Light source colour | green |
vibration resistance | 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -40-55 °C |
standards | UL 508, EN/IEC 60947-5-4, CSA C22.2 No 14, JIS C8201-5-1, EN/IEC 60947-5-1, EN/IEC 60947-1, JIS C8201-1 |
Device Presentation | complete product |
Electrical Shock Protection Class | class II conforming to IEC 60536 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account