Pilot light, plastic, green, Ø 22 mm, with integral LED, 110 V AC/DC, Anti-interference

XA2EVF3LC
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

How to Video

Product Details

Activity IDSIG
Pincode Group default
Part Number XA2EVF3LC
Weight 21.6 g
Package1 Length*Width*Height 2.9 cm x 2.9 cm x 5.3 cm
Country of Manufacturing China
[Ui] rated insulation voltage 400 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-1
[Us] rated supply voltage 110 V AC/DC 50/60 Hz
ambient air temperature for operation -25-70 °C
ambient air temperature for storage -40-70 °C
bulb base integral LED
cap/operator or lens colour green
compatibility code XA2E
connections - terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.5...1 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
current consumption <= 20 mA
depth 53 mm
device mounting fixing hole 22.3 +0.4/0 conforming to EN/IEC 60947-5-1
device short name XA2
fixing center >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm, >= 30 x 40 mm (support panel) plastic - thickness: 2-6 mm
fixing mode fixing nut beneath head recommended torque: 2.2 N.m (+/- 0.2 N.m)
height 29 mm
IK degree of protection IK05 conforming to IEC 50102
IP degree of protection IP65 (front face) conforming to IEC 60529
light source LED
marking CCC, CE
mounting diameter 22 mm
net weight 0.02 kg
overvoltage category class I conforming to IEC 536
product certifications CCC, CE
product or component type monolithic pilot light
range of product Easy Harmony XA2
service life 40000 h at rated voltage and 25 °C
shape of screw head cross compatible with Philips No 2 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver
shape of signaling unit head round
shock resistance 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
signalling type steady
standards IEC 60947-1, IEC 60947-5-1, GB 14048.5, GB 14048.1
supply voltage limits 0.8-1.2 V AC/DC
Terminals description ISO n°1 (X1-X2)PL
tightening torque 0.8-1 N.m conforming to EN 60947-1
vibration resistance 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6
width 29 mm
vibration resistance 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6
ambient air temperature for operation -25-70 °C
standards IEC 60947-1, IEC 60947-5-1, GB 14048.5, GB 14048.1, IEC 60529, IEC 50102

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Pilot light, plastic, green, Ø 22 mm, with integral LED, 110 V AC/DC, Anti-interference
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Pilot light, plastic, white, Ø 22 mm, with integral LED, 110 V AC/DC, Anti-interference
XA2EVF1LC

In stock

MEDIUM XA2 PILOT LIGHT,220V DC,GREEN
XA2EVMD3LC

In stock

tightening tool for fixing nut
ZB5AZ905

In stock