Pilot light, plastic, blue, Ø22, plain lens with integral LED, 24 V AC/DC

XB5AVB6
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

How to Video

Promotional Video

Product Details

Activity IDSIG
Resistance to electrostatic discharge 6 kV on contact (on metal parts) conforming to IEC 61000-4-2, 8 kV in free air (in insulating parts) conforming to IEC 61000-4-2
Pincode Group default
Part Number XB5AVB6
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to EN 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to EN 60947-1
[Us] rated supply voltage 24 V AC/DC at 50/60 Hz
ambient air temperature for storage -40-70 °C
bezel material dark grey plastic
bulb base integral LED
cap/operator or lens colour blue
compatibility code XB5
connections - terminals screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
current consumption 18 mA
depth 54 mm
device short name XB5
fixing collar material plastic
height 42 mm
IK degree of protection IK05 conforming to IEC 50102
IP degree of protection IP66 conforming to IEC 60529, IP67 conforming to IEC 60529, IP69 conforming to IEC 60529, IP69K conforming to ISO 20653
light source universal LED
mounting diameter 22 mm
net weight 0.038 kg
overvoltage category class II conforming to IEC 60536
product certifications CSA, UL listed
product or component type pilot light
protective treatment TH
range of product Harmony XB5
sale per indivisible quantity 1
service life 100000 h at rated voltage and 25 °C
shape of signaling unit head round
shock resistance 50 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 30 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
signalling type steady
supply voltage limits 19.2-30 V DC, 21.6-26.4 V AC
Terminals description ISO n°1 (X1-X2)PL
width 30 mm
NEMA degree of protection NEMA 13, NEMA 4X
Resistance to electromagnetic fields 10 V/m conforming to IEC 61000-4-3
Operator additional information with plain lens
Customizable no
Head type standard
Resistance to high pressure washer 7000000 Pa at 55 °C, distance : 0.1 m
GCR BRIDGE XB5AVCUST03
Surge withstand 1 kV conforming to IEC 61000-4-5
Light source colour blue
Resistance to fast transients 2 kV conforming to IEC 61000-4-4
Electromagnetic emission class B conforming to IEC 55011
vibration resistance 5 gn (f= 12-500 Hz) conforming to IEC 60068-2-6
electromagnetic compatibility electrostatic discharge - test level: 6 kV (on contact (on metal parts)) conforming to IEC 61000-4-2, electrostatic discharge - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2, electromagnetic emission class B conforming to IEC 55011
ambient air temperature for operation -40-70 °C
standards JIS C8201-5-1, EN/IEC 60947-1, UL 508, CSA C22.2 No 14, EN/IEC 60947-5-1, EN/IEC 60947-5-4, JIS C8201-1
Device Presentation complete product

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Pilot light, plastic, blue, Ø22, plain lens with integral LED, 24 V AC/DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

body fixing collar for electrical block
ZB5AZ009

In stock

legend holder 30 x 40 mm with legend 8 x 27 mm unmarked
ZBY2101

In stock

tightening tool for fixing nut
ZB5AZ905

In stock